Diodes and Rectifiers - Standard and Fast Recovery - MicroSMP (DO-219AD)
Showing 1 to 15 of 15 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | Rev. Voltage (V) (V) ▲▼ | VF at IF (V) (V at A) ▲▼ | trr ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 800 | 1.0 | 250 | 175 | Single | No | |
![]() Enlarge | MicroSMP (DO-219AD) | 0.7 | 100 | 0.83 | 175 | Single | Yes | ||
![]() Enlarge | MicroSMP (DO-219AD) | 0.7 | 200 | 0.83 | 175 | Single | Yes | ||
![]() Enlarge | MicroSMP (DO-219AD) | 0.7 | 400 | 0.83 | 175 | Single | Yes | ||
![]() Enlarge | MicroSMP (DO-219AD) | 0.7 | 600 | 0.83 | 175 | Single | Yes | ||
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 100 | 0.925 | 175 | Single | Yes | ||
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 200 | 0.925 | 175 | Single | Yes | ||
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 400 | 0.925 | 175 | Single | Yes | ||
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 600 | 0.925 | 175 | Single | Yes | ||
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 400 | 0.99 | 175 | Single | Yes | ||
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 600 | 0.99 | 175 | Single | Yes | ||
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 100 | 0.9 | 175 | Single | Yes | ||
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 200 | 0.9 | 175 | Single | Yes | ||
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 400 | 0.9 | 175 | Single | Yes | ||
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 600 | 0.9 | 175 | Single | Yes |