Diodes and Rectifiers - Bridge
The Vishay Intertechnology bridge rectifiers portfolio includes both surface-mount and through-hole versions. Parts include the space-saving, high-current-density isoCink+TM rectifiers, which are available with current specifications including 45, 30, 25, 20, 15, 12, and 10 A.
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 560 entries
Click the arrows to sort the columns in ascending or descending order
| Part Number ▲▼ | Product Image | IF(AV) (A) ▲▼ | VF at IF (V at A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage (V) ▲▼ | TJ max. (°C) ▲▼ | Package (JEDEC®) Code ▲▼ | Circuit Configuration ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | 2 | 1.1 | 60 | 50 | 150 | WOG | Quad | |
![]() Enlarge | 2 | 1.1 | 60 | 100 | 150 | WOG | Quad | |
![]() Enlarge | 2 | 1.1 | 60 | 200 | 150 | WOG | Quad | |
![]() Enlarge | 2 | 1.1 | 60 | 400 | 150 | WOG | Quad | |
![]() Enlarge | 2 | 1.1 | 60 | 600 | 150 | WOG | Quad | |
![]() Enlarge | 2 | 1.1 | 60 | 800 | 150 | WOG | Quad | |
![]() Enlarge | 2 | 1.1 | 60 | 1000 | 150 | WOG | Quad | |
![]() Enlarge | 1 | 1.0 | 45 | 600 | 125 | WOG | Quad | |
![]() Enlarge | 1 | 1.0 | 45 | 400 | 125 | WOG | Quad | |
![]() Enlarge | 1 | 1.0 | 45 | 200 | 125 | WOG | Quad | |
![]() Enlarge | 1 | 1.0 | 45 | 125 | 125 | WOG | Quad | |
![]() Enlarge | 1 | 1.0 | 45 | 65 | 125 | WOG | Quad | |
![]() Enlarge | 1.5 | 1.0 | 50 | 200 | 125 | WOG | Quad | |
![]() Enlarge | 1.5 | 1.0 | 50 | 125 | 125 | WOG | Quad | |
![]() Enlarge | 1.5 | 1.0 | 50 | 65 | 125 | WOG | Quad | |
![]() Enlarge | 1.5 | 1.0 | 50 | 600 | 125 | WOG | Quad | |
![]() Enlarge | 1.5 | 1.0 | 50 | 400 | 125 | WOG | Quad | |
![]() Enlarge | 0.9 | 1.0 | 45 | 200 | 125 | DFM | Quad | |
![]() Enlarge | 0.9 | 1.0 | 45 | 400 | 125 | WOG | Quad | |
![]() Enlarge | 0.9 | 1.0 | 45 | 600 | 125 | WOG | Quad | |
![]() Enlarge | 0.9 | 1.0 | 45 | 200 | 125 | WOG | Quad | |
![]() Enlarge | 0.9 | 1.0 | 45 | 125 | 125 | WOG | Quad | |
![]() Enlarge | 0.9 | 1.0 | 45 | 65 | 125 | WOG | Quad | |
![]() Enlarge | 1 | 1.0 | 45 | 400 | 125 | WOG | Quad | |
![]() Enlarge | 1 | 1.0 | 45 | 200 | 125 | WOG | Quad |