Vishay Intertechnology 80 V MOSFET Offers Best in Class On-Resistance Times Gate Charge FOM to Increase Efficiency
Offered in PowerPAK® SO-8 Single Package, Device Combines On-Resistance Down to 2.35 mΩ With 55 nC Gate Charge and COSS of 614 pF

Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://wwwtest.vishay.com/
en/company/contacts/
MALVERN, Pa. — Jan. 29, 2020 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new 80 V TrenchFET® Gen IV n-channel power MOSFET in the 6.15 mm by 5.15 mm PowerPAK® SO-8 single package. Designed to save energy by increasing the efficiency of power conversion topologies and switching circuitry, the Vishay Siliconix SiR680ADP offers best in class on-resistance times gate charge — a key figure of merit (FOM) for MOSFET’s used in power conversion applications — of 129 mΩ*nC.
The device released today combines on-resistance down to 2.35 mΩ typical at 10 V with ultra low gate charge of 55 nC and COSS of 614 pF. These specifications are fine-tuned to reduce the power losses from switching, channel conduction, and diode conduction, resulting in increased efficiency. The MOSFET’s on-resistance times gate charge FOM is 12.2 % lower than the closest competing product and 22.5 % lower than the previous-generation device, making it the most efficient solution available for typical 48 V input to 12 V output DC/DC converters.
The SiR680ADP will serve as a building block in a wide variety of DC/DC and AC/DC conversion applications such as synchronous rectification, primary-side switching, buck-boost converters, resonant tank switching converters, and the OR-ing function in systems such as telecom and data center server power supplies; solar micro-inverters; motor drive control in power tools and industrial equipment; and battery switching in battery management modules.
The MOSFET is 100 % RG- and UIS-tested, RoHS-compliant, and halogen-free.
Samples and production quantities of the SiR680ADP are available now, with lead times of 12 weeks.
###
TrenchFET and PowerPAK are registered trademarks of Siliconix incorporated.
Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://wwwtest.vishay.com/
en/company/contacts/