Power - Heavy Current (ESTA) - Unbalance Monitoring

Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Type
▲▼filter
Description
▲▼filter
Rated Data
▲▼filter
Current Data
▲▼filter
Protection Level
▲▼filter
Datasheet
13176
Enlarge
Unbalance protection relayUnbalance protection relay for capacitor banks connected in double star or bridge connectionSupply voltages: 40 VAC to 250 VAC, 50 Hz to 60 Hz / 40 VDC to 300 VDC1 current input: 20 mA to 5 AIP50, IP54 by using a gasket; rear: IP20
Datasheet
13177
Enlarge
Capacitor protection relayCapacitor bank protection relay: unbalance, line current unbalance, overvoltage, overcurrent, undercurrent, overheating, ground fault, discharge timerSupply voltages: 100 VAC to 240 VAC, 50 Hz to 60 Hz / 100 VDC to 375 VDC / 18 VDC to 75 VDC4 current inputs: 1 A or 5 AIP54
Datasheet
13175
Enlarge
Unbalance monitoringUnbalance measuring device for capacitor banks connected in double-star or bridge connectionPrimary current: 5 A / 10 A / 25 A / 50 AOne current output: 1 AIP00