Capacitors - Film - Trimmers


Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Type
▲▼filter
Technology
▲▼filter
Description
▲▼filter
Mounting
▲▼filter
Voltage Min. (V)
▲▼filter
Voltage Max. (V)
▲▼filter
Capacitance
Min.
▲▼filter
Capacitance
Max.
▲▼filter
Datasheet
28526
Enlarge
Capacitors, VariableFilmØ 5 mm Film Dielectric TrimmersRadial1501500.35 pF 27 pF
Datasheet
28528
Enlarge
Capacitors, VariableFilmØ 10 mm Film Dielectric TrimmersRadial1501502.5 pF 65 pF
Datasheet
28530
Enlarge
Capacitors, VariableFilmFilm Dielectric TrimmersRadial2002002 pF 100 pF
Datasheet
28527
Enlarge
Capacitors, VariableFilmØ 7.5 mm Film Dielectric TrimmersRadial2502501.4 pF 33 pF
Datasheet
28531
Enlarge
Capacitors, VariableFilmFilm Dielectric TrimmersRadial2502504 pF 57 pF
Datasheet
28532
Enlarge
Capacitors, VariableFilmFilm Dielectric TrimmersRadial2502501.4 pF 18 pF
Datasheet
28529
Enlarge
Capacitors, VariableFilmFilm Dielectric TrimmersRadial3003001.2 pF 18 pF