Capacitors - Film - High Frequency


Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Type
▲▼filter
Technology
▲▼filter
Description
▲▼filter
Mounting
▲▼filter
Voltage Min. (V)
▲▼filter
Voltage Max. (V)
▲▼filter
Capacitance
Min.
▲▼filter
Capacitance
Max.
▲▼filter
Datasheet
26016
Enlarge
Capacitors, FixedFilmAC and Pulse Film Foil Capacitors KP Radial Potted TypeRadial636300.0001 uF 0.022 uF
Datasheet
28174
Enlarge
Capacitors, FixedFilmAC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted TypeRadial16025000.00047 uF 82 uF
Datasheet
28255
Enlarge
Capacitors, FixedFilmTHB AC and Pulse Metallized Polypropylene Film Capacitors High Temperature AEC-Q200 Qualified40025000.001 uF 15 uF
Datasheet
28128
Enlarge
Capacitors, FixedFilmAC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted TypeRadial63630 1 nF 1.1 µF
Datasheet
28151
Enlarge
Capacitors, FixedFilmAC and Pulse Metallized Polypropylene Filter Film Capacitors MKP Radial Potted Type for Surge Voltage ApplicationsRadial630630 1 nF 47 nF
Datasheet
28123
Enlarge
Capacitors, FixedFilmAC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered TypeRadial1606300.01 uF 3.9 uF