Capacitors - Energy Storage
Vishay's energy storage capacitors include double-layer capacitors (196 DLC) and products from the ENYCAP™ series (196 HVC and 220 EDLC). Both series provides high capacity and high energy density.
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 188 entries
Click the arrows to sort the columns in ascending or descending order
| Series ▲▼ | Product Image | Order Code ▲▼ | Buy Now | Cap (µF) ▲▼ | Voltage (V) ▲▼ | Form ▲▼ | Case Size ▲▼ | Temp Max (°C) ▲▼ | Useful Life ▲▼ | Style ▲▼ | Technology ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | MAL219642224E3 | 0.22 | 5.5 | Button-Cell | Ø13.5x7 | +70 °C | 1000 | "Button Cell, 2-pin, Stacked Vertical, Form A" | Supercapacitor | ||
![]() Enlarge | MAL219652224E3 | 0.22 | 5.5 | Button-Cell | Ø11.5x13 | +70 °C | 1000 | "Button Cell, 2-pin, Stacked Horizontal, Form B" | Supercapacitor | ||
![]() Enlarge | MAL219662224E3 | 0.22 | 5.5 | Button-Cell | Ø13.5x7 | +85 °C | 1000 | "Button Cell, 2-pin, Stacked Vertical, Form A" | Supercapacitor | ||
![]() Enlarge | MAL219642334E3 | 0.33 | 5.5 | Button-Cell | Ø13.5x7 | +70 °C | 1000 | "Button Cell, 2-pin, Stacked Vertical, Form A" | Supercapacitor | ||
![]() Enlarge | MAL219652334E3 | 0.33 | 5.5 | Button-Cell | Ø11.5x13 | +70 °C | 1000 | "Button Cell, 2-pin, Stacked Horizontal, Form B" | Supercapacitor | ||
![]() Enlarge | MAL219662334E3 | 0.33 | 5.5 | Button-Cell | Ø13.5x7 | +85 °C | 1000 | "Button Cell, 2-pin, Stacked Vertical, Form A" | Supercapacitor | ||
![]() Enlarge | MAL219642474E3 | 0.47 | 5.5 | Button-Cell | Ø13.5x7 | +70 °C | 1000 | "Button Cell, 2-pin, Stacked Vertical, Form A" | Supercapacitor | ||
![]() Enlarge | MAL219652474E3 | 0.47 | 5.5 | Button-Cell | Ø11.5x13 | +70 °C | 1000 | "Button Cell, 2-pin, Stacked Horizontal, Form B" | Supercapacitor | ||
![]() Enlarge | MAL219662474E3 | 0.47 | 5.5 | Button-Cell | Ø13.5x7 | +85 °C | 1000 | "Button Cell, 2-pin, Stacked Vertical, Form A" | Supercapacitor | ||
![]() Enlarge | MAL219662684E3 | 0.68 | 5.5 | Button-Cell | Ø20.5x10.5 | +85 °C | 1000 | "Button Cell, 2-pin, Stacked Vertical, Form A" | Supercapacitor | ||
![]() Enlarge | MAL219642105E3 | 1 | 5.5 | Button-Cell | Ø20.5x8 | +70 °C | 1000 | "Button Cell, 2-pin, Stacked Vertical, Form A" | Supercapacitor | ||
![]() Enlarge | MAL219652105E3 | 1 | 5.5 | Button-Cell | Ø19x20.5 | +70 °C | 1000 | "Button Cell, 2-pin, Stacked Horizontal, Form B" | Supercapacitor | ||
![]() Enlarge | MAL219662105E3 | 1 | 5.5 | Button-Cell | Ø20.5x8 | +85 °C | 1000 | "Button Cell, 2-pin, Stacked Vertical, Form A" | Supercapacitor | ||
![]() Enlarge | MAL219642155E3 | 1.5 | 5.5 | Button-Cell | Ø20.5x8 | +70 °C | 1000 | "Button Cell, 2-pin, Stacked Vertical, Form A" | Supercapacitor | ||
![]() Enlarge | MAL219652155E3 | 1.5 | 5.5 | Button-Cell | Ø19x20.5 | +70 °C | 1000 | "Button Cell, 2-pin, Stacked Horizontal, Form B" | Supercapacitor | ||
![]() Enlarge | MAL222031015E3 | 12 | 2.7 | Radial | Ø12.5x25 | +85 °C | 1000 | "Radial, Taped in Ammopack, Formed Leads" | Supercapacitor | ||
![]() Enlarge | MAL222091007E3 | 30 | 2.7 | Radial | Ø18x25 | +85 °C | 1000 | "Radial, Long Straight Leads, On Plastic Tray" | Supercapacitor | ||
![]() Enlarge | MAL222051015E3 | 12 | 2.7 | Radial | Ø12.5x25 | +85 °C | 1000 | "Radial, Long Straight Leads, Bulk" | Supercapacitor | ||
![]() Enlarge | MAL222030001E3 | 35 | 2.7 | Radial | Ø18x31 | +85 °C | 1000 | "Radial, Taped in Ammopack, Formed Leads" | Supercapacitor | ||
![]() Enlarge | MAL222031002E3 | 35 | 2.7 | Radial | Ø16x31 | +85 °C | 1000 | "Radial, Taped in Ammopack, Formed Leads" | Supercapacitor | ||
![]() Enlarge | MAL222030003E3 | 15 | 2.7 | Radial | Ø16x20 | +85 °C | 1000 | "Radial, Taped in Ammopack, Formed Leads" | Supercapacitor | ||
![]() Enlarge | MAL222050001E3 | 35 | 2.7 | Radial | Ø18x31 | +85 °C | 1000 | "Radial, Long Straight Leads, Bulk" | Supercapacitor | ||
![]() Enlarge | MAL222031016E3 | 15 | 2.7 | RADIAL | Ø12.5x30 | +85 °C | 1000 | "Radial, Taped in Ammopack, Formed Leads" | Supercapacitor | ||
![]() Enlarge | MAL222051002E3 | 35 | 2.7 | Radial | Ø16x31 | +85 °C | 1000 | "Radial, Long Straight Leads, Bulk" | Supercapacitor | ||
![]() Enlarge | MAL222050003E3 | 15 | 2.7 | Radial | Ø16x20 | +85 °C | 1000 | "Radial, Long Straight Leads, Bulk" | Supercapacitor |