Analog switches and multiplexers - Audio
Showing 1 to 5 of 5 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Status ▲▼ | Configuration ▲▼ | Single Supply Min. (V) ▲▼ | Single Supply Max. (V) ▲▼ | On-Resistance (Ω) ▲▼ | QINJ (pC) ▲▼ | CS (on) (pF) ▲▼ | CS (off) (pF) ▲▼ | IS(off) (nA) ▲▼ | -3db Bandwidth (MHz) ▲▼ | Package ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPDT x 2 | 1.8 | 5.5 | 2.5 | -9 | 23 | 7 | 5 | 226 | DFN-10 | ||
| SPDT x 2 | 1.8 | 5.5 | 2.5 | -9 | 23 | 7 | 5 | 226 | MSOP-10 | ||
| Active | Audio jack detection | 1.6 | 5.5 | miniQFN-10 | |||||||
| Active | SPDT x 2 | 1.6 | 5.5 | 0.45 | 4 | 106 | 36 | 250 | 49 | miniQFN-10 | |
| DPDT x 2 | 1.8 | 5.5 | 0.37 | -245 | 26 | 14.5 | 0.5 | 338 | miniQFN-16 (0.55mm) |