Trimmers

Trimmers allow for easy adjustment of resistance values through physical manipulation. Vishay offers single- and multi-turn trimmers in a variety of case styles, sizes, and technologies. Trimmers are variable resistors that are commonly used for all applications in which the exact ohmic value needed for the design is not defined in advance. They offer easy adjustment (generally done with a screwdriver) and stability after being assembled on the PCB.

Main parameters:

  • Single-turn or multi-turn (single-turn trimmers are cheaper, while multi-turn devices offer more precise turning)
  • Through-hole or SMD designd (depending on the customer's choice)
  • Adjustment range: defines the max ohmic value needed
  • Overall dimensions: dependent on the available space on the PCB

Sealing level: dependent on customer's constraints

Showing 1 to 30 of 30 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Description
▲▼filter
Mounting
▲▼filter
Trimmer Type
▲▼filter
Resistance Min.
(Ω)
▲▼filter
Resistance Max.
(Ω)
▲▼filter
Max. Power Rating
(W at °C)
▲▼filter
TCR
(± ppm/°C)
▲▼filter
Construction
▲▼filter
Grade
▲▼filter
Datasheet
68017
Enlarge
Multi-Turn 1/4" (6.35 mm) Square Wirewound TrimmersThrough-holeMulti turn 10 5 K0.5 at 8550fully sealed (non-hermetic)Military and professional
Datasheet
57026
Enlarge
3/4" Rectangular (19 mm) Multi-Turn Cermet TrimmerThrough-holeMulti turn 10 5 M0.75 at 70100fully sealedProfessional
Datasheet
57027
Enlarge
3/8" Square (10 mm) Single-Turn Cermet TrimmerThrough-holeSingle turn 100 2 M0.5 at 70100sealedProfessional
Datasheet
57028
Enlarge
3/8" Square (10 mm) Multi-Turn Cermet TrimmerThrough-holeMulti turn 10 2.2 M0.5 at 70100fully sealedIndustrial
Datasheet
57076
Enlarge
1 1/4" Rectangular Multi-Turn Cermet TrimmerThrough-holeMulti turn 10 2 M0.5 at 70100sealedProfessional
Datasheet
68016
Enlarge
Multi-Turn 3/8" (9.52 mm) Square Wirewound TrimmersThrough-holeMulti turn 10 10 K1 at 8550fully sealedMilitary and professional
Datasheet
51108
Enlarge
3/8" Square Single-Turn Cermet TrimmerThrough-holeSingle turn 10 2 M0.5 at 70100sealedIndustrial
Datasheet
51019
Enlarge
8.5 mm Diameter Single-Turn Fully Sealed Container Cermet TrimmerThrough-holeSingle turn 10 2.2 M1 at 70100fully sealedMilitary and professional
Datasheet
51020
Enlarge
8.5 mm Diameter Single-Turn Fully Sealed Container Cermet TrimmerThrough-holeSingle turn 10 2.2 M1 at 70100fully sealedProfessional
Datasheet
51021
Enlarge
12.5 mm Square Modular Single-Turn Cermet TrimmerThrough-holeSingle turn 22 4.7 M0.5 at 70100enables cleaningIndustrial
Datasheet
51022
Enlarge
Fully Sealed Container 12 mm Square or Round Single-Turn Cermet TrimmerThrough-holeSingle turn 22 10 M1 at 70100fully sealedMilitary and professional
Datasheet
51027
Enlarge
3/4" Rectangular Multi-Turn Cermet TrimmerThrough-holeMulti turn 10 5 M0.75 at 70100fully sealedIndustrial
Datasheet
51014
Enlarge
5 mm Through Hole Trimmer Single-Turn CermetThrough-holeSingle turn 10 1 M0.25 at 70100fully sealedIndustrial
Datasheet
51023
Enlarge
1/4" Multi-Turn Fully Sealed Container Cermet TrimmerThrough-holeMulti turn 10 2.2 M0.25 at 70100fully sealedMilitary and professional
Datasheet
51024
Enlarge
1/4" Multi-Turn Fully Sealed Container Cermet TrimmerThrough-holeMulti turn 10 2.2 M0.25 at 70100fully sealedIndustrial
Datasheet
51015
Enlarge
7 mm Diameter Miniature Single-Turn Cermet TrimmerThrough-holeSingle turn 10 2.2 M0.5 at 70100sealedIndustrial
Datasheet
51016
Enlarge
1/4" Square Single-Turn Cermet Sealed TrimmerThrough-holeSingle turn 10 2 M0.5 at 70100fully sealedIndustrial
Datasheet
51110
Enlarge
1/4" Diameter Miniature Single-Turn Cermet TrimmerThrough-holeSingle turn 10 1 M0.5 at 70100enables cleaningIndustrial
Datasheet
51025
Enlarge
3/8" Square Multi-Turn Fully Sealed Container Cermet TrimmerThrough-holeMulti turn 10 2.2 M0.5 at 70100fully sealedMilitary and professional
Datasheet
51026
Enlarge
3/8" Square Multi-Turn Cermet TrimmerThrough-holeMulti turn 10 2.2 M0.5 at 70100fully sealedIndustrial
Datasheet
51041
Enlarge
3 mm Square Surface Mount Miniature Trimmer Single-Turn Cermet SealedSurface-mountSingle turn 10 2 M0.125 at 70100sealedIndustrial
Datasheet
51053
Enlarge
Cermet Trimmers, Surface Mount, 4.0 mm Square, Single Turn, Industrial GradeSurface-mountSingle turn 10 2 M0.25 at 70100fully sealed (to withstand board washing)Industrial
Datasheet
51007
Enlarge
5 mm Square Surface Mount Miniature Trimmers Single-Turn Cermet Fully SealedSurface-mountSingle turn 10 1 M0.25 at 70100fully sealedMilitary and professional
Datasheet
51008
Enlarge
5 mm Square Surface Mount Miniature Trimmers Single-Turn Cermet SealedSurface-mountSingle turn 10 1 M0.25 at 70100fully sealedProfessional
Datasheet
51010
Enlarge
Multi-Turn Surface Mount 1/4" Square Cermet Trimmers, Fully SealedSurface-mountMulti turn 10 2 M0.25 at 70100fully sealedMilitary and professional
Datasheet
51011
Enlarge
Multi-Turn Surface Mount 1/4" Square Cermet Trimmers, Fully SealedSurface-mountMulti turn 10 2 M0.25 at 70100fully sealedIndustrial
Datasheet
51094
Enlarge
Single-Turn Surface-Mount 1/4“ Square Cermet Trimmers, SealedSurface-mountSingle turn 10 2 M0.5 at 70100sealedProfessional and industrial
Datasheet
51093
Enlarge
3 mm Surface-Mount Miniature Trimmers Multi-Turn Cermet SealedSurface-mountMulti turn 10 2 M0.125 at 70100sealedProfessional and industrial
Datasheet
51009
Enlarge
5 mm Square Surface Mount Miniature Trimmers Multi-Turn Cermet SealedSurface-mountMulti turn 10 1 M0.25 at 85100fully sealedProfessional
Datasheet
51105
Enlarge
4 mm Square Surface-Mount Miniature Trimmers Multi-Turn Cermet Sealed, Industrial GradeSurface-mountMulti turn 10 1 M0.25 at 85100sealed (to withstand board wash processing)Industrial