Power ICs - Automotive
Showing 1 to 8 of 8 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Status ▲▼ | Cont. Current A ▲▼ | Product Type ▲▼ | VIN Min. (V) ▲▼ | VIN Max. (V) ▲▼ | Package ▲▼ | Package Size (W, L, H) (mm) ▲▼ |
|---|---|---|---|---|---|---|---|
| New | in to 24 Vin, 5 V PWM with ZCD mode | VRPower (DrMOS) | 2.5 | 24 | PowerPAK® MLP55-31L | 5 x 5 x 0.75 | |
| New | 80 A smart power stage with current sensing and temperature monitor, 3.3 V PWM | VRPower | 4.5 | 16 | MLP39-65 | 5 x 6 x 0.75 | |
| New | 80 A smart power stage with current sensing and temperature monitor, 3.3 V PWM | VRPower | 4.5 | 21 | MLP36-56 | 5 x 6 x 1.0 | |
| New | 80 A smart power stage with current sensing and temperature monitor, 3.3 V PWM | VRPower | 4.5 | 21 | MLP36-56 | 5 x 6 x 1.0 | |
| New | 3.5 A, 78 mΩ, 2.8 V to 22 V eFuse with accurate current limit, OVP, and active reverse current blocking | Slew rate, current limit | 2.8 | 28 | DFN33 10L wettable flank | 3.0 x 3.0 x 0.9 | |
| New | 3.5 A, 78 mΩ, 2.8 V to 22 V eFuse with accurate current limit, OVP, and active reverse current blocking | Slew rate, current limit | 2.8 | 28 | DFN33 10L wettable flank | 3.0 x 3.0 x 0.9 | |
| New | 6 A, 33 mΩ, 2.8 V to 22 V eFuse with accurate current limit and programmable OVP | Slew rate, current limit | 2.8 | 28 | DFN33 10L wettable flank | 3.0 x 3.0 x 0.9 | |
| New | 6 A, 33 mΩ, 2.8 V to 22 V eFuse with accurate current limit and programmable OVP | Slew rate, current limit | 2.8 | 28 | DFN33 10L wettable flank | 3.0 x 3.0 x 0.9 |