MOSFETs - EF Series High Voltage (superjunction MOSFETs with integrated fast body diode)
- MOSFETs-EF Series High Voltage (superjunction MOSFETs with integrated fast body diode)
- Product Videos
Showing 1 to 50 of 126 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V (Ω) ▲▼ | Qg at 10 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.102 | 35 | 12 | 11 | 12 | 35 | 3 | 0.7 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.125 | 31 | 12 | 11 | 11 | 179 | 3 | 0.65 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.159 | 25 | 10 | 6 | 9 | 33 | 3 | 0.9 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.35 | 36 | 7 | 15 | 6 | 33 | 2 | 0.5 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.305 | 42 | 9 | 19 | 6.5 | 34 | 2 | 0.5 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.193 | 21 | 7 | 7 | 8.4 | 33 | 3 | 0.7 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.176 | 56 | 14 | 24 | 9 | 35 | 2 | 0.56 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 650 | 30 | 0.18 | 71 | 14 | 33 | 21 | 35 | 2 | 0.78 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.182 | 48 | 9 | 21 | 19 | 33 | 2 | 0.6 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 650 | 30 | 0.156 | 81 | 17 | 36 | 10 | 39 | 2 | 0.5 | |
| Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.146 | 50 | 17 | 19 | 25 | 39 | 3 | 0.7 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.055 | 63 | 29 | 15 | 46 | 278 | 3 | 0.8 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.068 | 51 | 19 | 16 | 41 | 250 | 3 | 0.7 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.084 | 42 | 17 | 9 | 34 | 184 | 3 | 0.7 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.102 | 35 | 12 | 11 | 29 | 208 | 3 | 0.7 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.125 | 31 | 12 | 11 | 25 | 179 | 3 | 0.65 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.159 | 25 | 10 | 6 | 21 | 179 | 3 | 0.9 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.193 | 21 | 7 | 7 | 18 | 156 | 3 | 0.7 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.176 | 56 | 14 | 24 | 21 | 227 | 2 | 0.56 | |
| D2PAK (TO-263) | Single | N | 650 | 30 | 0.18 | 71 | 14 | 33 | 21 | 208 | 2 | 0.78 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.182 | 48 | 9 | 21 | 19 | 179 | 2 | 0.6 | |
| D2PAK (TO-263) | Single | N | 650 | 30 | 0.156 | 81 | 17 | 36 | 24 | 250 | 2 | 0.5 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.123 | 80 | 17 | 33 | 28 | 250 | 2 | 0.5 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.098 | 103 | 22 | 43 | 33 | 278 | 2 | 0.5 | |
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.097 | 89 | 16 | 48 | 32 | 250 | 2 | 0.5 | |
| DPAK (TO-252) | Single | N | 600 | 30 | 0.201 | 21 | 9 | 7 | 19 | 156 | 3 | 0.6 | |
| DPAK (TO-252) | Single | N | 600 | 30 | 0.269 | 15 | 7 | 4 | 11 | 78 | 3 | 1.7 | |
| TO-220 FULLPAK | Single | N | 600 | 30 | 0.068 | 51 | 19 | 16 | 16 | 39 | 3 | 0.7 | |
| TO-220 FULLPAK | Single | N | 600 | 30 | 0.084 | 42 | 17 | 9 | 13 | 35 | 3 | 0.7 | |
| TO-220 FULLPAK | Single | N | 650 | 20 | 0.115 | 83 | 22 | 45 | 12 | 39 | 3 | 1.5 | |
| TO-220 FULLPAK | Single | N | 600 | 30 | 0.123 | 80 | 17 | 33 | 28 | 39 | 2 | 0.5 | |
| TO-220 FULLPAK | Single | N | 600 | 30 | 0.097 | 89 | 16 | 48 | 32 | 39 | 2 | 0.5 | |
| TO-247AC | Single | N | 600 | 30 | 0.026 | 151 | 63 | 36 | 95 | 521 | 3 | 0.9 | |
| TO-247AC | Single | N | 600 | 30 | 0.04 | 84 | 36 | 26 | 61 | 357 | 3 | 0.7 | |
| TO-247AC | Single | N | 650 | 20 | 0.043 | 168 | 58 | 67 | 74 | 595 | 3 | 1.9 | |
| TO-247AC | Single | N | 650 | 20 | 0.052 | 141 | 46 | 67 | 64 | 520 | 3 | 2 | |
| TO-247AC | Single | N | 600 | 30 | 0.052 | 67 | 24 | 22 | 48 | 278 | 3 | 0.8 | |
| TO-247AC | Single | N | 600 | 30 | 0.068 | 51 | 19 | 16 | 41 | 250 | 3 | 0.7 | |
| TO-247AC | Single | N | 650 | 20 | 0.08 | 91 | 29 | 38 | 46 | 403 | 3 | 1.5 | |
| TO-247AC | Single | N | 600 | 30 | 0.084 | 42 | 17 | 9 | 34 | 184 | 3 | 0.7 | |
| TO-247AC | Single | N | 600 | 30 | 0.102 | 35 | 12 | 11 | 29 | 208 | 3 | 0.7 | |
| TO-247AC | Single | N | 650 | 20 | 0.115 | 83 | 22 | 45 | 33 | 313 | 3 | 1.5 | |
| TO-247AC | Single | N | 800 | 30 | 0.483 | 27 | 6 | 12 | 8 | 78 | 2 | 1.5 | |
| TO-247AC | Single | N | 600 | 30 | 0.125 | 31 | 12 | 11 | 25 | 179 | 3 | 0.65 | |
| TO-247AC | Single | N | 600 | 30 | 0.159 | 25 | 10 | 6 | 21 | 179 | 3 | 0.9 | |
| TO-247AC | Single | N | 800 | 30 | 0.35 | 36 | 7 | 15 | 13 | 156 | 2 | 0.5 | |
| TO-247AC | Single | N | 800 | 30 | 0.305 | 42 | 9 | 19 | 15 | 179 | 2 | 0.5 | |
| TO-247AC | Single | N | 600 | 30 | 0.193 | 21 | 7 | 7 | 18 | 156 | 3 | 0.7 | |
| TO-247AC | Single | N | 600 | 30 | 0.176 | 56 | 14 | 24 | 21 | 227 | 2 | 0.56 | |
| TO-247AC | Single | N | 650 | 30 | 0.18 | 71 | 14 | 33 | 21 | 208 | 2 | 0.78 |