Diodes and Rectifiers - Standard and Fast Recovery - GPP
Showing 1 to 50 of 190 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | Rev. Voltage (V) (V) ▲▼ | VF at IF (V) (V at A) ▲▼ | trr ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMB (DO-214AA) | 1.5 | 50 | 1.3 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMB (DO-214AA) | 1.5 | 100 | 1.3 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMB (DO-214AA) | 1.5 | 200 | 1.3 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMB (DO-214AA) | 1.5 | 400 | 1.3 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMB (DO-214AA) | 1.5 | 600 | 1.3 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMB (DO-214AA) | 1.5 | 800 | 1.3 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMC (DO-214AB) | 3 | 50 | 1.3 | see datasheet | 150 | Single | Yes | |
![]() Enlarge | SMC (DO-214AB) | 3 | 100 | 1.3 | see datasheet | 150 | Single | Yes | |
![]() Enlarge | SMC (DO-214AB) | 3 | 200 | 1.3 | see datasheet | 150 | Single | Yes | |
![]() Enlarge | SMC (DO-214AB) | 3 | 400 | 1.3 | see datasheet | 150 | Single | Yes | |
![]() Enlarge | SMC (DO-214AB) | 3 | 600 | 1.3 | see datasheet | 150 | Single | Yes | |
![]() Enlarge | SMC (DO-214AB) | 3 | 800 | 1.3 | see datasheet | 150 | Single | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 8 | 200, 400, 600 | 1.2 | 55 | 150 | Single | No | |
![]() Enlarge | DPAK (TO-252AA) | 8 | 600 | 1.2 | 55 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 100 | 1.15 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 100 | 1.15 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 200 | 1.15 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 200 | 1.15 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 400 | 1.15 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 400 | 1.15 | 150 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 600 | 1.15 | 250 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 600 | 1.15 | 250 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 800 | 1.3 | 300 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1.4 | 800 | 1.3 | 300 | 150 | Single | Yes | |
![]() Enlarge | TO-220 FullPAK 2L | 10 | 200, 400, 600 | 1.2 | 50 | 150 | Single | No | |
![]() Enlarge | D2PAK (TO-263AB) | 10 | 200, 400, 600 | 1.2 | 50 | 150 | Single | No | |
![]() Enlarge | D2PAK (TO-263AB) | 10 | 1000, 1200 | 1.33 | 80 | 150 | Single | No | |
![]() Enlarge | D2PAK (TO-263AB) | 20 | 200, 400, 600 | 1.3 | 60 | 150 | Single | No | |
![]() Enlarge | D2PAK (TO-263AB) | 20 | 800, 1000, 1200 | 1.31 | 95 | 150 | Single | No | |
![]() Enlarge | DPAK (TO-252AA) | 8 | 1000, 1200 | 1.3 | 80 | 150 | Single | No | |
![]() Enlarge | DPAK (TO-252AA) | 8 | 1200 | 1.3 | 80 | 150 | Single | Yes | |
![]() Enlarge | PowerTab® | 85 | 1200 | 1.36 | 95 | 150 | Single | No | |
![]() Enlarge | PowerTab® | 85 | 1200 | 1.36 | 95 | 150 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 200 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 400 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 600 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 800 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 1000 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 200 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 400 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 600 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 800 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 1000 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 200 | 1.04 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 400 | 1.04 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 600 | 1.04 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 800 | 1.26 | 120 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 1000 | 1.26 | 120 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 4 | 200 | 1.02 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 4 | 400 | 1.02 | 140 | 175 | Single | Yes |