Power - Heavy Current (ESTA) - Low Voltage AC
Showing 1 to 8 of 8 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Voltage Max. (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ | Output Min. ▲▼ | Output Max. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | ESTAdry D-type, LVAC power capacitors - dry - INDOOR, IP00 | 1000 | 3-phase D: 3 x 115.5 µF, 3-phase Y: 3 x 140.1 µF | 3-phase D: 3 x 331.6 µF, 3-phase Y: 3 x 334.3 µF | 30 | 56.2 | |
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | ESTAdry D-type, LVAC power capacitors - dry - OUTDOOR, IP00 | 1000 | 3-phase D: 3 x 115.5 µF, 3-phase Y: 3 x 140.1 µF | 3-phase D: 3 x 331.6 µF, 3-phase Y: 3 x 334.3 µF | 30 | 56.2 | |
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC power capacitors - oil - INDOOR, IP00 | 1000 | 3-phase D: 3 x 20.3 µF, 1-phase: 165.7 µF | 3-phase D: 3 x 300.9 µF, 1-phase: 332.2 µF | 3-phase: 8.33 1- | 3-phase: 30 1-ph | |
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC power capacitors - oil - INDOOR, IP20 | 1000 | 3-phase D: 3 x 11.5 µF, 3-phase Y: 3 x 83.6 µF, 1-phase: 49.7 µF | 3-phase D: 3 x 335.0 µF, 3-phase Y: 3 x 219.3 µF, 1-phase: 332.2 µF | 2 | 37.1 | |
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC power capacitors - oil - INDOOR, IP20 | 1000 | 3-phase D: 3 x 11.5 µF, 3-phase Y: 3 x 83.6 µF, 1-phase: 49.7 µF | 3-phase D: 3 x 335.0 µF, 3-phase Y: 3 x 219.3 µF, 1-phase: 332.2 µF | 2 | 37.1 | |
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC power capacitors - dry - INDOOR, IP00 | 1000 | 3-phase D: 3 x 20.3 µF | 3-phase D: 3 x 300.9 µF | 3-phase: 8.33 | 3-phase: 30 | |
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC power capacitors - dry - INDOOR, IP20 | 1000 | 3-phase D: 3 x 11.5 µF, 3-phase Y: 3 x 83.6 µF | 3-phase D: 3 x 335.0 µF, 3-phase Y: 3 x 219.3 µF | 2 | 37.1 | |
![]() Enlarge | Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC power capacitors - dry - INDOOR, IP20 | 1000 | 3-phase D: 3 x 11.5 µF, 3-phase Y: 3 x 83.6 µF | 3-phase D: 3 x 335.0 µF, 3-phase Y: 3 x 219.3 µF | 2 | 37.1 |