Capacitors - Film - Industrial


Showing 1 to 8 of 8 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Type
▲▼filter
Technology
▲▼filter
Description
▲▼filter
Mounting
▲▼filter
Voltage Min. (V)
▲▼filter
Voltage Max. (V)
▲▼filter
Capacitance
Min.
▲▼filter
Capacitance
Max.
▲▼filter
Datasheet
28526
Enlarge
Capacitors, VariableFilmØ 5 mm Film Dielectric TrimmersRadial1501500.35 pF 27 pF
Datasheet
28528
Enlarge
Capacitors, VariableFilmØ 10 mm Film Dielectric TrimmersRadial1501502.5 pF 65 pF
Datasheet
28527
Enlarge
Capacitors, VariableFilmØ 7.5 mm Film Dielectric TrimmersRadial2502501.4 pF 33 pF
Datasheet
28108
Enlarge
Capacitors, FixedFilmDC Film Capacitors MKT Radial Potted TypeRadial506300.001 uF 1.5 uF
Datasheet
28157
Enlarge
Capacitors, FixedFilmDC Film Capacitors MKT Radial Potted TypeRadial2506300.01 uF 15 uF
Datasheet
26074
Enlarge
Capacitors, FixedFilmTHB Grade IIIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the LineRadial3053051 uF 20 uF
Datasheet
26085
Enlarge
Capacitors, FixedFilmHigh Temperature Metallized Polypropylene°C-Link Film Capacitor - 125 °C, THB and AEC-Q200 QualifiedRadial50013001 uF 140 uF
Datasheet
28163
Enlarge
Capacitors, FixedFilmDouble Metallized Polypropylene Film Capacitor Radial Snubber TypeRadial63025000.1 uF 4.7 uF