Capacitors - Film - High Temperature


Showing 1 to 9 of 9 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Type
▲▼filter
Technology
▲▼filter
Description
▲▼filter
Mounting
▲▼filter
Voltage Min. (V)
▲▼filter
Voltage Max. (V)
▲▼filter
Capacitance
Min.
▲▼filter
Capacitance
Max.
▲▼filter
Datasheet
28530
Enlarge
Capacitors, VariableFilmFilm Dielectric TrimmersRadial2002002 pF 100 pF
Datasheet
28531
Enlarge
Capacitors, VariableFilmFilm Dielectric TrimmersRadial2502504 pF 57 pF
Datasheet
28532
Enlarge
Capacitors, VariableFilmFilm Dielectric TrimmersRadial2502501.4 pF 18 pF
Datasheet
28529
Enlarge
Capacitors, VariableFilmFilm Dielectric TrimmersRadial3003001.2 pF 18 pF
Datasheet
28114
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitor - Class Y2 Radial MKP 300 VAC - Line to Ground ApplicationRadial3003000.001 uF 0.47 uF
Datasheet
26066
Enlarge
Capacitors, FixedFilmTHB Grade IIIB Class Y2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Line BypassRadial3053050.01 uF 1 uF
Datasheet
28138
Enlarge
Capacitors, FixedFilmInterference Suppression Film Capacitors MKP Radial Potted TypeRadial3103100.001 uF 4.7 uF
Datasheet
28255
Enlarge
Capacitors, FixedFilmTHB AC and Pulse Metallized Polypropylene Film Capacitors High Temperature AEC-Q200 Qualified40025000.001 uF 15 uF
Datasheet
26011
Enlarge
Capacitors, FixedFilmDC Film Capacitors MKT Radial Potted TypeRadial6310000.001 uF 560 uF