Capacitors - Ceramic - Singlelayer
Showing 1 to 50 of 648 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ | Class ▲▼ | Dielectric Code ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 50 | 56 pF | 100 pF | 1 | SL0 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 50 | 100 pF | 10 nF | 2 | Y5P | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 50 | 1 nF | 22 nF | 3 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 50 | 4.7 nF | 47 nF | 3 | Z5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 100 | 6.8 pF | 330 pF | 1 | N750 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 100 | 56 pF | 100 pF | 1 | SL0 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 100 | 1 nF | 22 nF | 2 | Z5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 100 | 1 nF | 22 nF | 3 | Y5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 100 | 4.7 nF | 47 nF | 3 | Z5V | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 500 | 6.8 pF | 330 pF | 1 | N750 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 500 | 56 pF | 100 pF | 1 | SL0 | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 500 | 100 pF | 4.7 nF | 2 | X5F | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 500 | 100 pF | 4.7 nF | 2 | X7R | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC | Radial | 500 | 1 nF | 22 nF | 3 | Y5V | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | Surface Mount | 50 | 1 nF | 220 nF | X8R | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | Surface Mount | 50 | 10 nF | 220 nF | X8R | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | Surface Mount | 100 | 22 pF | 220 pF | C0G (NP0) | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Conductive Epoxy Bonding | Surface Mount | 100 | 22 pF | 220 pF | C0G (NP0) | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | Surface Mount | 100 | 120 pF | 33 nF | X7R | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Conductive Epoxy Bonding | Surface Mount | 100 | 120 pF | 33 nF | X7R | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | Surface Mount | 100 | 330 pF | 6.8 nF | X8R | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | Surface Mount | 100 | 470 pF | 33 nF | X8R | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | Surface Mount | 100 | 470 pF | 100 nF | X8R | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive High Frequency Applications | Surface Mount | 200 | 0.1 pF | 82 pF | D = HIFREQ | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | Surface Mount | 200 | 56 pF | 820 pF | C0G (NP0) | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Conductive Epoxy Bonding | Surface Mount | 200 | 56 pF | 820 pF | C0G (NP0) | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | Surface Mount | 200 | 330 pF | 150 nF | X7R | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | Surface Mount | 200 | 330 pF | 470 nF | X7R | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Conductive Epoxy Bonding | Surface Mount | 200 | 330 pF | 150 nF | X7R | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive High Frequency Applications | Surface Mount | 250 | 0.1 pF | 470 pF | D = HIFREQ | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive High Frequency Applications | Surface Mount | 250 | 0.1 pF | 1 nF | D = HIFREQ | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Conductive Epoxy Bonding | Surface Mount | 250 | 330 pF | 470 nF | X7R | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive High Frequency Applications | Surface Mount | 500 | 0.1 pF | 1 nF | D = HIFREQ | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Conductive Epoxy Bonding | Surface Mount | 500 | 100 pF | 3.9 nF | C0G (NP0) | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Conductive Epoxy Bonding | Surface Mount | 630 | 100 pF | 8.2 nF | C0G (NP0) | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Conductive Epoxy Bonding | Surface Mount | 630 | 100 pF | 12 nF | C0G (NP0) | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Conductive Epoxy Bonding | Surface Mount | 630 | 220 pF | 1.0 uF | X7R | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Conductive Epoxy Bonding | Surface Mount | 630 | 390 pF | 1.0 uF | X7R | ||
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Surface-mount (reflow Soldering) | 500 | 470 pF | 4.7 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | Automotive EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Surface-mount (reflow Soldering) | 760 | 470 pF | 4.7 nF | 2 | Y5U | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive High Frequency Applications | Surface Mount | 1000 | 1 pF | 82 pF | D = HIFREQ | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | Surface Mount | 1000 | 10 pF | 3.9 nF | C0G (NP0) | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | Surface Mount | 1000 | 10 pF | 8.2 nF | C0G (NP0) | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | Surface Mount | 1000 | 56 pF | 12 nF | C0G (NP0) | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive High Frequency Applications | Surface Mount | 1000 | 56 pF | 82 pF | D = HIFREQ | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive High Frequency Applications | Surface Mount | 1500 | 0.2 pF | 3.3 nF | D = HIFREQ | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | Surface Mount | 1500 | 220 pF | 1.0 uF | X7R | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | Surface Mount | 1500 | 390 pF | 1.0 uF | X7R | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Conductive Epoxy Bonding | Surface Mount | 3000 | 33 pF | 22 nF | C0G (NP0) | ||
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications With Soldering Assembly | Surface Mount | 3000 | 39 pF | 22 nF | C0G (NP0) |