Thyristors - Phase Control Discrete

Phase control discrete thyristors from Vishay are available in more than a dozen package types and with voltage ratings from 4 V to 2600 V.

Showing 1 to 50 of 212 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number
▲▼filter
Image
Package
▲▼filter
Circuit Configuration
▲▼filter
IT(AV)
(A)
▲▼filter
VDRM/VRRM
(V)
▲▼filter
VTM
(V)
▲▼filter
IGT
(mA)
▲▼filter
TJ
(°C)
▲▼filter
Datasheet
93689
Enlarge
TO-48 (TO-208AA)Single SCR1010001.7560-65 to +125
Datasheet
93689
Enlarge
TO-48 (TO-208AA)Single SCR108001.7560-65 to +125
Datasheet
93689
Enlarge
TO-48 (TO-208AA)Single SCR106001.7560-65 to +125
Datasheet
93689
Enlarge
TO-48 (TO-208AA)Single SCR104001.7560-65 to +125
Datasheet
93689
Enlarge
TO-48 (TO-208AA)Single SCR102001.7560-65 to +125
Datasheet
93689
Enlarge
TO-48 (TO-208AA)Single SCR101001.7560-65 to +125
Datasheet
93689
Enlarge
TO-48 (TO-208AA)Single SCR1012001.7560-65 to +125
Datasheet
96285
Enlarge
TO-220AB 3LSingle SCR6.58001.1515-40 to 125
Datasheet
96410
Enlarge
D2PAK (TO-263AB)Single SCR6.58001.1515-40 to +125
Datasheet
94379
Enlarge
TO-94 (TO-209AC)Single SCR11012001.5780-40 to +140
Datasheet
94379
Enlarge
TO-94 (TO-209AC)Single SCR1108001.5780-40 to +140
Datasheet
94379
Enlarge
TO-94 (TO-209AC)Single SCR1104001.5780-40 to +140
Datasheet
96286
Enlarge
TO-220AB 3LSingle SCR88001.215-40 to 125
Datasheet
96538
Enlarge
TO-220ABSingle SCR88001.215-40 to +125
Datasheet
96411
Enlarge
Datasheet
96121
Enlarge
D2PAK (TO-263AB)Single SCR88001.215-40 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR1610001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR168001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR166001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR164001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR162001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR161001.7560-65 to +125
Datasheet
93695
Enlarge
TO-48 (TO-208AA)Single SCR1612001.7560-65 to +125
Datasheet
96287
Enlarge
TO-220AB 3LSingle SCR108001.460-40 to 125
Datasheet
96287
Enlarge
TO-220AB 3LSingle SCR1012001.460-40 to 125
Datasheet
96299
Enlarge
3L TO-220 FullPAKSingle SCR108001.460-40 to +125
Datasheet
96299
Enlarge
3L TO-220 FullPAKSingle SCR1012001.460-40 to +125
Datasheet
96412
Enlarge
D2PAK (TO-263AB)Single SCR108001.460-40 to 125
Datasheet
96412
Enlarge
D2PAK (TO-263AB)Single SCR1012001.460-40 to 125
Datasheet
96413
Enlarge
D2PAK (TO-263AB)Single SCR1016001.460-40 to +125
Datasheet
94382
Enlarge
TO-93 (TO-209AB)Single SCR18010001.3565-40 to +125
Datasheet
94382
Enlarge
TO-93 (TO-209AB)Single SCR1808001.3565-40 to +125
Datasheet
94382
Enlarge
TO-93 (TO-209AB)Single SCR1804001.3565-40 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR2210001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR228001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR226001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR224001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR222001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR221001.7060-65 to +125
Datasheet
93700
Enlarge
TO-48 (TO-208AA)Single SCR2212001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR251001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR252001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR254001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR256001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR258001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR2510001.7060-65 to +125
Datasheet
93701
Enlarge
TO-48 (TO-208AA)Single SCR2512001.7060-65 to +125
Datasheet
96288
Enlarge
TO-220AB 3LSingle SCR168001.2545-40 to 125
Datasheet
96288
Enlarge
TO-220AB 3LSingle SCR1612001.2545-40 to 125
Datasheet
96300
Enlarge
3L TO-220 FullPAKSingle SCR168001.2545-40 to +125