Resistors, Fixed - High-pulse load
Showing 1 to 50 of 1152 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Molded Wirewound Power Resistors Axial Leads | Resistors, Fixed | 2 | 063 | 100 | 0.5 | 0.025 | 4 K | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0102 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0204 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0207 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Thin Film Mini-MELF Resistors | Resistors, fixed | 0204 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.125 | 0603 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.2 | 0805 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | 0402 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | 0502 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.125 | 0505 | 300 | 1 | 0.05 | 5.0 | |
![]() Enlarge | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.125 | 0603 | 300 | 1 | 0.10 | 5.0 | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | 0504 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | 0505 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 0603 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.2 | 0402 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.2 | 0805 | 300 | 1 | 0.10 | 6.0 | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | 0705 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | 0805 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.25 | 1005 | 300 | 1 | 0.15 | 10.0 | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | 1005 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Ohmic / High Voltage Metal Glaze Leaded Resistors | Resistors, Fixed | 0.25 | 0207 | 200 | 1 | 100 K | 22 M | |
![]() Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 0.25 | 0402 | See datasheet | 1 | 2.5 m | 50 m | |
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0.3 | 0102 | 25 | 0.5 | 0.22 | 2.21 M | |
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.33 | 1206 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | High Pulse Load Carbon Film MELF Resistors | Resistors, Fixed | 0.4 | 0204 | 2 | 10 | 100 K | ||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.33 | 0603 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.33 | 1206 | 300 | 1 | 0.10 | 10.0 | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.33 | 1206 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.35 | 1505 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | Professional Thin Film MELF Resistors | Resistors, fixed | 0.4 | 0204 | 25 | 0.5 | 0.22 | 10 M | |
![]() Enlarge | Thin Film Mini-MELF Resistors | Resistors, fixed | 0.4 | 0204 | 15 | 0.1 | 0.22 | 10 M | |
![]() Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 0.4 | 0603 | See datasheet | 0.5 | 0.01 | 0.1 | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 0805 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.5 | 1505 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip | Resistors, Fixed | 0.5 | 1505 | 300 | 1 | 0.25 | 10.0 | |
![]() Enlarge | High Reliability Thick Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.5 | 1010 | 100 | 0.5 | 1 | 25 M | |
![]() Enlarge | High Ohmic / High Voltage Metal Glaze Leaded Resistors | Resistors, Fixed | 0.5 | 0309 | 200 | 1 | 100 K | 33 M | |
![]() Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 0.5 | 0508 | See datasheet | 1 | 5 m | 30 m | |
![]() Enlarge | Metal Foil Current Sense Resistors, Very High Power (to 2 W) | Resistors, Fixed | 0.5 | 0603 | See datasheet | 1 | 2 m | 40 m | |
![]() Enlarge | Power Metal Strip® Resistors, Very High Power (to 3 W), Low Value (Down to 0.0005 Ω), Surface-Mount | Resistors, Fixed | 0.5 | 0805 | See datasheet | 0.5 | 5 m | 0.1 | |
![]() Enlarge | Wirewound Resistors, Commercial Power, Silicone Coated, Axial Lead | Resistors, Fixed | 1 | n/a | See datasheet | 1 | 0.10 | 6.37 K | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 1206 | 100 | 0.5 | 1 | 1 M |