Resistors, Fixed - Carbon Film
Showing 1 to 34 of 34 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Carbon Film | Automotive Ethernet Common Mode Termination Carbon Film Mini-MELF Resistors | Resistors, Fixed | 0.4 | 0204 | -250 | 0.5 | 500 | 2 K | |
![]() Enlarge | Carbon Film, MELF | High Pulse Load Carbon Film MELF Resistors | Resistors, Fixed | 0.4 | 0204 | 2 | 10 | 100 K | ||
![]() Enlarge | Carbon Film | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 0.5 | 5 | 50 K | 500 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 1 | 5 | 50 K | 500 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 1 | 5 | 1 M | 500 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 1.5 | 5 | 1 M | 500 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 2 | 5 | 50 K | 500 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 2 | 200 | 2 | 50 | 50 | ||
![]() Enlarge | Carbon Film | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 3 | 5 | 100 K | 500 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 4 | 5 | 100 K | 500 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 5 | 5 | 200 K | 500 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 6 | 5 | 200 K | 500 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, General Purpose, High Voltage | Resistors, Fixed | 10 | 5 | 400 K | 500 M | |||
![]() Enlarge | Carbon Film | Pulse Load Carbon Film MINI-MELF Resistors for High Frequency Applications | Resistors, Fixed | 0.4 | 0204 | -250 | 2 | 47 | 300 | |
![]() Enlarge | Carbon Film | High Pulse Load Carbon Film Leaded Resistors | Resistors, Fixed | 0.6 | n/a | 2 | 10 | 1.5 M | ||
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 10 | 5 | 50 K | 500 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 10 | 5 | 1 K | 1 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 20 | 5 | 100 K | 500 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 20 | 5 | 1 K | 1 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 30 | 5 | 100 K | 500 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 30 | 5 | 1 K | 1 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 35 | 5 | 300 K | 500 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 35 | 5 | 1 K | 1 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 60 | 5 | 400 K | 500 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 60 | 5 | 1 K | 5 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 100 | 5 | 700 K | 500 M | |||
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Voltage | Resistors, Fixed | 100 | 5 | 1 K | 10 M | |||
![]() Enlarge | Carbon Film | Standard Carbon Film Leaded Resistors | Resistors, Fixed | 0.35 | 0207 | 2 | 0.22 | 5.1 M | ||
![]() Enlarge | Carbon Film | Standard Carbon Film Leaded Resistors | Resistors, Fixed | 0.6 | 0414 | 2 | 0.22 | 10 M | ||
![]() Enlarge | Carbon Film, MELF | Fusible Carbon Film MELF Resistors | Resistors, Fixed | 0.250 | 0207 | -250 | 5 | 1 | 9.1 | |
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 10 | 200 | 2 | 50 | 50 | ||
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 40 | 200 | 2 | 50 | 50 | ||
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 55 | 200 | 2 | 50 | 50 | ||
![]() Enlarge | Carbon Film | Carbon Film Resistors, Special Purpose, High Frequency Load (Tubes) | Resistors, Fixed | 120 | 200 | 2 | 50 | 50 |