DZ23-Series PRODUCT INFORMATION

Small Signal Zener Diodes, Dual
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Dual silicon planar Zener diodes, common cathode
The Zener voltages are graded according to the international E24 standard. Standard Zener voltage tolerance is ± 5 %.
The parameters are valid for both diodes in one case. ΔVZ and ΔRzj of the two diodes in one case is ≤ 5 %


Vishay engineers can answer questions about product quality, performance, and specifications.
* = required


Error!