BZX84-Series PRODUCT INFORMATION

Small Signal Zener Diodes
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Silicon planar Zener diodes
The Zener voltages are graded according to the international E24 standard. Standard Zener voltage tolerance is ± 5 %, indicated by the “C” in the ordering code. Replace “C” with “B” for ± 2 % tolerance.
AEC-Q101 qualified available


Vishay engineers can answer questions about product quality, performance, and specifications.
* = required


Error!