Power ICs - True Bi-Directional
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Description ▲▼ | Vin Min. (V) ▲▼ | Vin Max. (V) ▲▼ | Package ▲▼ |
|---|---|---|---|---|
| 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low with internal pull-down resistor | 2.3 | 5.5 | WCSP12 | |
| 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active high with internal pull-down resistor | 2.3 | 5.5 | WCSP12 | |
| 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low with internal pull-up resistor | 2.3 | 5.5 | WCSP12 | |
| 2.3 V to 5.5 V, 6.5 mΩ, 7 A, bidirectional switch, EN active low | 2.3 | 5.5 | WCSP12 |