Optical Sensors - Color Sensors
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Device Type ▲▼ | Package Type ▲▼ | Package Form ▲▼ | Package Dimensions L x W x H mm (mm) ▲▼ | Peak Sensitivity nm (nm) ▲▼ | Range of Spectral Bandwidth λ 0.5 nm ▲▼ | Integrated Modules (mm) ▲▼ | Operating Temperature Range °C ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | RGBCIR Color Sensor With I²C Interface | surface-mount | OPLGA4 | 2.0 x 1.25 x 1.0 | 590, 610, 560, 470, 825 (C, R, G, B, IR) | color sensor and signal conditioning IC | -40 to +85 | ||
![]() Enlarge | RGBCIR Color Sensor With I²C Interface | surface-mount | OPLGA4 SV (side view) | 2.95 x 1.50 x 1.50 | 590, 610, 560, 470, 825 (C, R, G, B, IR) | color sensor and signal conditioning IC | -40 to +85 | ||
![]() Enlarge | RGBW Color Sensor with I2C Interface | surface mount | OPLGA | 2.0 x 1.25 x 1.0 | 650, 550, 450 (R, G, B) | ± 35, ± 35, ± 40 (R, G, B) | RGBW | -40 to +85 |