Vishay Milwaukee Resistor - Grid Resistors

High power GRE1 Series grid resistors feature an all welded construction using stainless steel plates with a variety of resistance paths. The resistor features its own IP00 rated supporting frame and can be designed with IP20 and IP23 rated enclosures. The advantage becomes a very robust resistor capable of absorbing high energy pulses, repeatedly.

With applications in: AC and DC drives, renewable energy, wind turbines, inverters, harmonic filters, load banks, neutral grounding and dynamic braking.

Showing 1 to 33 of 33 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Technology
▲▼filter
Description
▲▼filter
Type
▲▼filter
Min. Tolerance
(%)
▲▼filter
Power
(W)
▲▼filter
Resistance (Min.)
(Ω)
▲▼filter
Resistance (Max.)
(Ω)
▲▼filter
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed101300 0.02 6.9
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed101950 0.03 10.3
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed102600 0.04 13.8
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed103250 0.05 17.2
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed103900 0.06 20.7
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed104550 0.07 24.1
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed105200 0.08 27.5
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed105850 0.09 31
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed106500 0.1 34.4
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed107150 0.11 37.8
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed107800 0.12 41.3
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed104000 0.04 28
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed106000 0.06 42
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed108000 0.08 56
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed1010000 0.1 70
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed1012000 0.12 84
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed1014000 0.14 98
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed1016000 0.16 112
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed1018000 0.18 126
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed1020000 0.2 140
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed1022000 0.22 154
Datasheet
31833
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 1 kW and LargerResistors, Fixed1024000 0.24 168
Datasheet
31882
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 6 kW and LargerResistors, Fixed106000 80 m 40
Datasheet
31882
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 6 kW and LargerResistors, Fixed109000 0.12 60
Datasheet
31882
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 6 kW and LargerResistors, Fixed1012000 0.16 80
Datasheet
31882
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 6 kW and LargerResistors, Fixed1015000 0.2 100
Datasheet
31882
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 6 kW and LargerResistors, Fixed1018000 0.24 120
Datasheet
31882
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 6 kW and LargerResistors, Fixed1021000 0.28 140
Datasheet
31882
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 6 kW and LargerResistors, Fixed1024000 0.32 160
Datasheet
31882
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 6 kW and LargerResistors, Fixed1027000 0.36 180
Datasheet
31882
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 6 kW and LargerResistors, Fixed1030000 0.4 200
Datasheet
31882
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 6 kW and LargerResistors, Fixed1033000 0.44 220
Datasheet
31882
Enlarge
Metal Plate, Metal GridHigh Power, High Current Grid Resistors, 6 kW and LargerResistors, Fixed1036000 0.48 240