Vishay Milwaukee Resistor - EDG Series – Edge-Power

High power EDG Series edge power resistors are constructed by coiling a ribbon wire and winding it on edge over specially designed porcelain insulators. The advantage is an open coil construction that allows efficient heat dissipation to easily accommodate surges and overloads. The resistor is also available in many mounting configurations.

With applications in: AC and DC drives, renewable energy, wind turbines, inverters, harmonic filters, load banks, and dynamic braking.

Showing 1 to 15 of 15 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
▲▼filter
Product Image
Technology
▲▼filter
Description
▲▼filter
Type
▲▼filter
Min. Tolerance
(%)
▲▼filter
Power
(W)
▲▼filter
Resistance (Min.)
(Ω)
▲▼filter
Resistance (Max.)
(Ω)
▲▼filter
Datasheet
31858
Enlarge
WirewoundCustomer Special Edgewound Resistor (CS63), Wirewound Resistors, Industrial Power, Tubular, Fixed, Adjustable, EDG, EDGF, EDGUCustom Capabilities
Datasheet
31831
Enlarge
WirewoundEdgewound Power ResistorResistors, Fixed10400 53 m 1.230
Datasheet
31831
Enlarge
WirewoundEdgewound Power ResistorResistors, Fixed10600 84 m 1.930
Datasheet
31831
Enlarge
WirewoundEdgewound Power ResistorResistors, Fixed10800 0.115 2.640
Datasheet
31831
Enlarge
WirewoundEdgewound Power ResistorResistors, Fixed101000 0.146 3.350
Datasheet
31831
Enlarge
WirewoundEdgewound Power ResistorResistors, Fixed101200 0.176 4.040
Datasheet
31831
Enlarge
WirewoundEdgewound Power ResistorResistors, Fixed101400 0.200 4.730
Datasheet
31831
Enlarge
WirewoundEdgewound Power ResistorResistors, Fixed101600 0.237 5.440
Datasheet
31855
Enlarge
WirewoundUniversal Edgewound Power Resistor (EDGU), Wirewound Resistors, Industrial PowerResistors, Fixed10400 53 m 1.23
Datasheet
31855
Enlarge
WirewoundUniversal Edgewound Power Resistor (EDGU), Wirewound Resistors, Industrial PowerResistors, Fixed10600 84 m 1.93
Datasheet
31855
Enlarge
WirewoundUniversal Edgewound Power Resistor (EDGU), Wirewound Resistors, Industrial PowerResistors, Fixed10800 0.115 2.64
Datasheet
31855
Enlarge
WirewoundUniversal Edgewound Power Resistor (EDGU), Wirewound Resistors, Industrial PowerResistors, Fixed101000 0.146 3.35
Datasheet
31855
Enlarge
WirewoundUniversal Edgewound Power Resistor (EDGU), Wirewound Resistors, Industrial PowerResistors, Fixed101200 0.176 4.04
Datasheet
31855
Enlarge
WirewoundUniversal Edgewound Power Resistor (EDGU), Wirewound Resistors, Industrial PowerResistors, Fixed101400 0.200 4.73
Datasheet
31855
Enlarge
WirewoundUniversal Edgewound Power Resistor (EDGU), Wirewound Resistors, Industrial PowerResistors, Fixed101600 0.237 5.44