Diodes and Rectifiers - Small Signal Switching Diodes - Repetitive Peak Reverse Voltage below 50 V
- Small Signal Switching Diodes-Repetitive Peak Reverse Voltage below 50 V
- Design Tools
- Document Library
- Product Videos
Showing 1 to 8 of 8 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | VRRM (V) ▲▼ | IR at VR (nA at V) ▲▼ | VF at IF (V at mA) ▲▼ | trr (ns) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-35 (DO-204AH) | 35 | 100 at 25 | 1 at 30 | 4 | Single | No | |
![]() Enlarge | DO-35 (DO-204AH) | 40 | 1 at 15 | 1 at 100 | n/a | Single | No | |
![]() Enlarge | DO-35 (DO-204AH) | 25 | 100 at 20 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | DO-35 (DO-204AH) | 35 | 100 at 25 | 1 at 30 | 4 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | 35 | 100 at 25 | 1 at 30 | 4 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | 35 | 100 at 25 | 1 at 30 | 4 | Single | No | |
![]() Enlarge | QuadroMELF (SOD-80) | 35 | 100 at 25 | 1 at 30 | 4 | Single | No | |
![]() Enlarge | MicroMELF | 35 | 100 at 25 | 1 at 30 | 4 | Single | No |








