Diodes and Rectifiers - Small Signal Switching Diodes - Repetitive Peak Reverse Voltage above 100 V
- Small Signal Switching Diodes-Repetitive Peak Reverse Voltage above 100 V
- Design Tools
- Document Library
- Product Videos
Showing 1 to 43 of 43 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | VRRM (V) ▲▼ | IR at VR (nA at V) ▲▼ | VF at IF (V at mA) ▲▼ | trr (ns) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SOT-23 | 120 | 100 at 100 | 1.0 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOT-23 | 120 | 100 at 100 | 1.0 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOT-23 | 200 | 100 at 150 | 1.0 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOT-23 | 200 | 100 at 150 | 1.0 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOT-23 | 250 | 100 at 200 | 1.0 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOT-23 | 250 | 100 at 200 | 1.0 at 100 | 50 | Single | Yes | |
![]() Enlarge | MiniMELF (SOD-80) | 120 | 100 at 100 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | 200 | 100 at 150 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | MiniMELF (SOD-80) | 250 | 100 at 200 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | DO-35 (DO-204AH) | 120 | 100 at 100 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | SOD-123 | 120 | 100 at 100 | 1 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOD-123 | 120 | 100 at 100 | 1 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOD-323 | 120 | 100 at 100 | 1 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOD-323 | 120 | 100 at 100 | 1 at 100 | 50 | Single | Yes | |
![]() Enlarge | DO-35 (DO-204AH) | 200 | 100 at 150 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | QuadroMELF (SOD-80) | 120 | 100 at 100 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | QuadroMELF (SOD-80) | 200 | 100 at 150 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | QuadroMELF (SOD-80) | 250 | 100 at 200 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | SOD-123 | 200 | 100 at 150 | 1 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOD-123 | 200 | 100 at 150 | 1 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOD-323 | 200 | 100 at 150 | 1 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOD-323 | 200 | 100 at 150 | 1 at 100 | 50 | Single | Yes | |
![]() Enlarge | DO-35 (DO-204AH) | 250 | 100 at 200 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | SOD-123 | 250 | 100 at 200 | 1 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOD-123 | 250 | 100 at 200 | 1 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOD-323 | 250 | 100 at 200 | 1 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOD-323 | 250 | 100 at 200 | 1 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOT-23 | 250 | 100 at 200 | 1 at 100 | 50 | Common cathode | Yes | |
![]() Enlarge | SOT-23 | 250 | 100 at 200 | 1 at 100 | 50 | Common cathode | Yes | |
![]() Enlarge | MicroMELF | 120 | 100 at 100 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | MicroMELF | 200 | 100 at 150 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | MicroMELF | 250 | 100 at 200 | 1 at 100 | 50 | Single | No | |
![]() Enlarge | DO-35 (DO-204AH) | 140 | 3 at 60 | 1 at 30 | n/a | Single | No | |
![]() Enlarge | SOT-23 | 300 | 100 at 240 | 0.87 at 20 | 50 | Common anode | Yes | |
![]() Enlarge | SOT-23 | 300 | 100 at 240 | 0.87 at 20 | 50 | Common anode | Yes | |
![]() Enlarge | SOT-23 | 300 | 100 at 240 | 0.87 at 20 | 50 | Common cathode | Yes | |
![]() Enlarge | SOT-23 | 300 | 100 at 240 | 0.87 at 20 | 50 | Common cathode | Yes | |
![]() Enlarge | SOT-23 | 300 | 100 at 240 | 0.87 at 20 | 50 | Dual serial | Yes | |
![]() Enlarge | SOT-23 | 300 | 100 at 240 | 0.87 at 20 | 50 | Dual serial | Yes | |
![]() Enlarge | SOD-123 | 300 | 100 at 240 | 1 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOD-123 | 300 | 100 at 240 | 1 at 100 | 50 | Single | Yes | |
![]() Enlarge | SOD-323 | 300 | 100 at 240 | 0.87 at 20 | 50 | Single | Yes | |
![]() Enlarge | SOD-323 | 300 | 100 at 240 | 0.87 at 20 | 50 | Single | Yes |























