Diodes and Rectifiers - Medium and High Power Diodes - Stud (DO-203, DO-205)
Showing 1 to 46 of 46 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Product Series ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | Circuit Configuration ▲▼ | IF(AV) (A) at Ths /TC (°C) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VRRM ▲▼ | trr ▲▼ | TJ (°C) ▲▼ | VFM (V) ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-4 (DO-203AA) | Single | 12 at 144 | 265 | 280 | 100 to 1200 | -65 to +175 | 1.26 | No | ||
![]() Enlarge | DO-8 (DO-205AA) | Single | 150 at 125 | 3000 | 3140 | 600 to 1200 | -40 to +180 | 1.47 | No | ||
![]() Enlarge | DO-4 (DO-203AA) | Single | 16 at 140 | 350 | 370 | 100 to 1200 | -65 to +175 | 1.23 | No | ||
![]() Enlarge | DO-4 (DO-203AA) | Single | 12 at 150 | 230 | 240 | 50 to 1000 | -65 to +200 | 1.35 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 35 at 140 | 480 | 500 | 50 to 600 | -65 to +200 | 1.7 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 35 at 140 | 380 | 400 | 700 to 1000 | -65 to +200 | 1.8 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 40 at 150 | 765 | 800 | 50 to 600 | -65 to +200 | 1.3 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 60 at 140 | 860 | 900 | 50 to 600 | -65 to +200 | 1.3 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 15 at 150 | 239 | 250 | 50 to 600 | -65 to +175 | 1.5 | No | ||
![]() Enlarge | DO-4 (DO-203AA) | Single | 6 at 100 | 72 | 75 | 50 to 400 | -65 to +150 | 1.4 | No | ||
![]() Enlarge | DO-9 (DO-205AB) | Single | 320 at 100 | 4500 | 4700 | 600 to 1200 | -40 to +180 | 1.33 | No | ||
![]() Enlarge | DO-4 (DO-203AA) | Single | 25 at 120 | 356 | 373 | 100 to 1200 | -65 to +175 | 1.30 | No | ||
![]() Enlarge | DO-9 (DO-205AB) | Single | 300 at 150 | 6550 | 6850 | 400 | -65 to +200 | 1.40 | No | ||
![]() Enlarge | DO-9 (DO-205AB) | Single | 330 at 120 | 8250 | 8640 | 1600 to 2000 | -40 to +180 | 1.22 | No | ||
![]() Enlarge | DO-9 (DO-205AB) | Single | 300 at 120 | 6050 | 6335 | 2500 | -40 to +180 | 1.46 | No | ||
![]() Enlarge | DO-9 (DO-205AB) | Single | 400 at 120 | 8250 | 8640 | 800 to 1600 | -40 to +200 | 1.62 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 40 at 110 | 570 | 595 | 1400 to 1600 | -65 to +160 | 1.50 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 40 at 140 | 570 | 595 | 100 to 1200 | -65 to +190 | 1.30 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 85 at 85 | 1100 | 1151 | 100 to 1000 | -40 to +125 | 1.75 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 70 at 85 | 700 | 730 | 100 to 1000 | -40 to +125 | 1.85 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 40 at 85 | 400 | 420 | 100 to 1000 | -40 to +125 | 1.95 | No | ||
![]() Enlarge | DO-8 (DO-205AA) | Single | 150 at 150 | 3570 | 3740 | 100 to 600 | -40 to +200 | 1.33 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 50 at 128 | 570 | 595 | 1400 to 1600 | -55 to +160 | 1.50 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 50 at 140 | 800 | 830 | 400 to 1200 | -55 to +180 | 1.40 | No | ||
![]() Enlarge | DO-4 (DO-203AA) | Single | 6 at 160 | 159 | 167 | 100 to 1200 | -65 to +175 | 1.10 | No | ||
![]() Enlarge | DO-4 (DO-203AA) | Single | 6 at 100 | 110 | 115 | 50 to 1000 | -65 to +150 | 1.4 | No | ||
![]() Enlarge | DO-4 (DO-203AA) | Single | 12 at 100 | 145 | 150 | 50 to 1000 | -65 to +150 | 1.4 | No | ||
![]() Enlarge | DO-4 (DO-203AA) | Single | 16 at 100 | 180 | 190 | 50 to 1000 | -65 to +150 | 1.4 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 70 at 110 | 1200 | 1250 | 1400 to 1600 | -65 to +150 | 1.46 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 70 at 140 | 1200 | 1250 | 100 to 1200 | -65 to +180 | 1.35 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 80 at 123 | 1200 | 1250 | 1400 to 1600 | -55 to +150 | 1.46 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 80 at 140 | 1500 | 1570 | 400 to 1200 | -55 to +180 | 1.40 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 85 at 140 | 1700 | 1800 | 400 | -65 to +180 | 1.2 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 85 at 140 | 1700 | 1800 | 100 to 1200 | -65 to +180 | 1.2 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 85 at 110 | 1700 | 1800 | 1400 to 1600 | -65 to +150 | 1.4 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 95 at 128 | 1700 | 1800 | 1400 to 1600 | -55 to +150 | 1.40 | No | ||
![]() Enlarge | DO-5 (DO-203AB) | Single | 95 at 140 | 2000 | 2090 | 400 to 1200 | -55 to +180 | 1.40 | No | ||
![]() Enlarge | DO-30 (DO-205AC) | Single | 200 at 110 | 4700 | 4920 | 2400 | +150 | 1.40 | No | ||
![]() Enlarge | DO-30 (DO-205AC) | Single | 200 at 110 | 4700 | 4920 | 1600 to 2000 | -40 to +180 | 1.40 | No | ||
![]() Enlarge | DO-9 (DO-205AB) | Single | 200 at 85 | 4990 | 5230 | 400 to 2500 | 1.02 | -40 to +125 | 1.65 | No | |
![]() Enlarge | DO-9 (DO-205AB) | Single | 380 at 100 | 6050 | 6335 | 1600 to 2000 | -40 to +180 | 1.83 | No | ||
![]() Enlarge | DO-9 (DO-205AB) | Single | 380 at 70 | 6050 | 6335 | 2500 to 3200 | -40 to +150 | 1.83 | No | ||
![]() Enlarge | DO-9 (DO-205AB) | Single | 480 at 120 | 8250 | 8640 | 1600 to 2400 | -40 to +190 | 1.62 | No | ||
![]() Enlarge | B-8 | Single | 475 at 55 | 7500 | 7850 | 3600 | -40 to +150 | 1.66 | No | ||
![]() Enlarge | B-8 | Single | 600 at 92 | 13000 | 13600 | 400 to 2000 | -40 to +180 | 1.31 | No | ||
![]() Enlarge | B-8 | Single | 600 at 54 | 10500 | 11000 | 2200 to 3200 | -40 to +150 | 1.44 | No |