Diodes and Rectifiers - Medium and High Power Diodes - 3000 V to 4000 V


Showing 1 to 10 of 10 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Product Series
▲▼filter
Product Image
Package (JEDEC®) Code
▲▼filter
Circuit Configuration
▲▼filter
IF(AV) (A) at Ths /TC
(°C)
▲▼filter
IFSM at 50 Hz
(A)
▲▼filter
IFSM at 60 Hz
(A)
▲▼filter
VRRM
▲▼filter
trr
▲▼filter
TJ
(°C)
▲▼filter
VFM
(V)
▲▼filter
AEC-Q101 Qualified
▲▼filter
Datasheet
93167
Enlarge
B-PUK (DO-200AB)Single920 at 5513000136101800 to 30003-40 to +1502.26No
Datasheet
93535
Enlarge
B-43Single1100 at 5510500110002500 to 3200-40 to +1501.44No
Datasheet
93536
Enlarge
B-PUK (DO-200AB)Single910 at 5510500110002500 to 3200-40 to +1501.44No
Datasheet
93537
Enlarge
B-PUK (DO-200AB)Single1600 at 551660017400400 to 3000-40 to +1801.64No
Datasheet
93169
Enlarge
K-PUK (DO-200AC)Single1650 at 5522000230001800 to 30003-40 to +1502.60No
Datasheet
93539
Enlarge
K-PUK (DO-200AC)Single2080 at 5524000251502400 to 3600-40 to +1501.81No
Datasheet
93544
Enlarge
A-PUK (DO-200AA)Single540 at 55605063352500 to 3200-40 to +1502.08No
Datasheet
93545
Enlarge
DO-9 (DO-205AB)Single380 at 70605063352500 to 3200-40 to +1501.83No
Datasheet
93551
Enlarge
B-8Single600 at 5410500110002200 to 3200-40 to +1501.44No
Datasheet
93553
Enlarge
B-PUK (DO-200AB)Single1180 at 5513600142402400 to 3600-40 to +1501.66No