Diodes and Rectifiers - Medium and High Power Diodes - 2000 V to 3000 V


Showing 1 to 19 of 19 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Product Series
▲▼filter
Product Image
Package (JEDEC®) Code
▲▼filter
Circuit Configuration
▲▼filter
IF(AV) (A) at Ths /TC
(°C)
▲▼filter
IFSM at 50 Hz
(A)
▲▼filter
IFSM at 60 Hz
(A)
▲▼filter
VRRM
▲▼filter
trr
▲▼filter
TJ
(°C)
▲▼filter
VFM
(V)
▲▼filter
AEC-Q101 Qualified
▲▼filter
Datasheet
93509
Enlarge
DO-9 (DO-205AB)Single330 at 120825086401600 to 2000-40 to +1801.22No
Datasheet
93167
Enlarge
B-PUK (DO-200AB)Single1050 at 5515000157001800 to 25002-40 to +1501.90No
Datasheet
93535
Enlarge
B-43Single1400 at 551300013600400 to 2000-40 to +1801.31No
Datasheet
93536
Enlarge
B-PUK (DO-200AB)Single1170 at 551300013600400 to 2000-40 to +1801.31No
Datasheet
93169
Enlarge
K-PUK (DO-200AC)Single1825 at 5525000261801800 to 25002-40 to +1502.23No
Datasheet
93541
Enlarge
DO-30 (DO-205AC)Single200 at 110470049201600 to 2000-40 to +1801.40No
Datasheet
93170
Enlarge
DO-9 (DO-205AB)Single200 at 8549905230400 to 25001.02-40 to +1251.65No
Datasheet
93542
Enlarge
K-PUK (DO-200AC)Single3000 at 5531000324601200 to 2500-40 to +1801.41No
Datasheet
93544
Enlarge
A-PUK (DO-200AA)Single650 at 5560506335400 to 2000-40 to +1802.08No
Datasheet
93545
Enlarge
DO-9 (DO-205AB)Single380 at 100605063351600 to 2000-40 to +1801.83No
Datasheet
93174
Enlarge
A-PUK (DO-200AA)Single350 at 55577060402000 to 25002-40 to +1252.26No
Datasheet
93547
Enlarge
A-PUK (DO-200AA)Single800 at 5582508640400 to 2400-40 to +1901.86No
Datasheet
93548
Enlarge
DO-9 (DO-205AB)Single480 at 120825086401600 to 2400-40 to +1901.62No
Datasheet
93551
Enlarge
B-8Single600 at 921300013600400 to 2000-40 to +1801.31No
Datasheet
93178
Enlarge
B-43Single600 at 55832087152000 to 22002-40 to +1252.97No
Datasheet
93179
Enlarge
B-PUK (DO-200AB)Single700 at 55930097301200 to 25002-40 to +1502.20No
Datasheet
93179
Enlarge
B-PUK (DO-200AB)Single790 at 559600100501200 to 25003-40 to +1501.85No
Datasheet
93181
Enlarge
B-43Single810 at 55930097301200 to 25002-40 to +1502.20No
Datasheet
93181
Enlarge
B-43Single910 at 559600100501200 to 25003-40 to +1501.85No