Vishay Intertechnology Three Phase Bridge Power Modules in the Compact MTC Package Deliver Reliable Operation at a Reduced Cost
Produced at a Mumbai Assembly Site, 130 A to 300 A Devices Provide Excellent Thermal Behavior for Industrial Applications

Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://wwwtest.vishay.com/
en/company/contacts/
MALVERN, Pa. — Dec. 7, 2022 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced three new series of 130 A to 300 A three phase bridge power modules in the ultra compact MTC package that deliver reliable operation for heavy-duty industrial applications. The Vishay Semiconductors devices are produced at the company’s assembly site in Mumbai, India, and are thus excluded from extra tariffs.
The 130 A VS-131MT…C, 160 A VS-161MT…C, and 300 A VS-301MT…C series are optimized for line-frequency input rectification in welding machines, switch mode power supplies, plasma cutting, battery chargers, and motor control. The encapsulated devices offer a rugged design for these applications, while their highly conductive MTC package provides excellent thermal behavior.
Offering a simple, screw-mount connection to reduce assembly time, each power module series released today is available with blocking voltages of 1600 V and 1800 V. The devices offer 3600 VRMS isolation voltage, low forward voltage down to 1.54 V, and low junction to case thermal resistance down to 0.038 °C/W. Designed and qualified for industrial-level applications, the RoHS-compliant solutions are UL-approved, file E78996.
Device Specification Table:
|
Part # |
IO (A) |
VRRM (V) |
VFM (V) |
RthJC (°C/W) |
RMS isolation |
Package |
|
VS-131MT160C |
130 |
1600 |
2.05 |
0.068 |
3600 |
MTC |
|
VS-131MT180C |
130 |
1800 |
2.05 |
0.068 |
3600 |
MTC |
|
VS-161MT160C |
160 |
1600 |
1.85 |
0.058 |
3600 |
MTC |
|
VS-161MT180C |
160 |
1800 |
1.85 |
0.058 |
3600 |
MTC |
|
VS-301MT160C |
300 |
1600 |
1.54 |
0.038 |
3600 |
MTC |
|
VS-301MT180C |
300 |
1800 |
1.54 |
0.038 |
3600 |
MTC |
Samples quantities of the new power modules are available now. Production quantities are available, with lead times of 20 weeks.
###
The DNA of tech™ is a trademark of Vishay Intertechnology.
Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://wwwtest.vishay.com/
en/company/contacts/