Vishay Intertechnology’s New AEC-Q101 Qualified FRED Pt® Gen 5 600 V Hyperfast and Ultrafast Rectifiers Offer Best in Class Reverse Recovery Losses
15 A to 75 A Devices Increase the Efficiency of AC/DC and DC/DC Converters in EV / HEV On-Board Chargers

Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://wwwtest.vishay.com/
en/company/contacts/
MALVERN, Pa. — Nov. 3, 2021 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced 10 new AEC-Q101 qualified FRED Pt® Gen 5 600 V Hyperfast and Ultrafast rectifiers for automotive applications. Offering the best reverse recovery performance for devices in their class, the 15 A, 30 A, 60 A, and 75 A Vishay Semiconductors rectifiers are designed to increase the efficiency of AC/DC and DC/DC converters and of hard- and soft-switched or resonant designs.
The devices released today offer 30 % lower reverse recovery losses than the closest competing rectifiers and 48 % lower than previous-generation FRED Pt solutions, while maintaining low conduction and switching losses. The result is improved light- and full-load efficiency in high speed LLC output rectification stages for EV / HEV on-board chargers.
The rectifiers are available in TO-247AD and TO-220AC packages, and X-type Hyperfast and H-type Ultrafast speed classes. X-type devices offer the advantage of lower QRR, while H-type rectifiers feature lower forward voltage. RoHS-compliant and halogen-free, the components offer high temperature operation to +175 °C.
Device Specification Table:
|
Part # |
VR (V) |
IF(AV) (A) |
VF typ. (V)1 |
QRR typ. (nC)2 |
Speed class |
trr typ. (ns)3 |
TJ max. (°C) |
Package |
|
600 |
15 |
1.15 |
782 |
H |
22 |
175 |
TO-220AC 2L |
|
|
600 |
15 |
1.3 |
578 |
X |
19 |
175 |
TO-220AC 2L |
|
|
600 |
30 |
1.15 |
1560 |
H |
25 |
175 |
TO-220AC 2L |
|
|
600 |
30 |
1.3 |
952 |
C |
22 |
175 |
TO-220AC 2L |
|
|
600 |
30 |
1.15 |
1560 |
H |
25 |
175 |
TO-247AD 2L |
|
|
600 |
30 |
1.3 |
952 |
X |
22 |
175 |
TO-247AD 2L |
|
|
600 |
60 |
1.2 |
2385 |
H |
29 |
175 |
TO-247AD 2L |
|
|
600 |
60 |
1.4 |
1568 |
X |
26 |
175 |
TO-247AD 2L |
|
|
600 |
75 |
1.2 |
3090 |
H |
32 |
175 |
TO-247AD 2L |
|
|
600 |
75 |
1.4 |
2048 |
X |
29 |
175 |
TO-247AD 2L |
1IF = rated current, TJ = 125 °C
2TJ = 125 °C, IF = rated current A, VR = 400 V, dIF/dt = 1000 A/μs
3TJ= 25 °C IF = 1 A dIF/dt = 100 A/μs, VR = 30 V
Samples and production quantities of the new FRED Pt rectifiers are available now, with lead times of 12 weeks. Pricing for U.S. delivery only starts at $0.50 per piece.
###
The DNA of tech™ is a trademark and FRED Pt is a registered trademark of Vishay Intertechnology.
Media Contact - Bob Decker, Red Pines Group
Phone: 1.415.409.0233
Fax: 1.650.618.1512
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://wwwtest.vishay.com/
en/company/contacts/