VISHAY VITRAMON
Vishay Vitramon, part of Vishay since 1994, produces surface-mount multilayer ceramic capacitors (MLCCs) in 12 industry-standard footprint sizes, using eight different dielectric materials. Voltage ratings range from 6.3 V to 3000 V, with maximum operating temperature ratings up to 175° C.
Beyond commodity applications, Vishay Vitramon capacitors provide the high quality level and proven reliability required by demanding industrial, automotive, medical, and military applications. Added-value devices include capacitors specially designed to prevent surface arc-over in high-voltage applications, capacitors designed for board-flex sensitive applications, and special non-magnetic capacitors. Vishay Vitramon also offers a line of surface-mount chip antennas.
CHIP CAPACITORS |
CHIP ANTENNA |
CHIP ANTENNA |
|---|---|---|
GENERALHIGH VOLTAGEVJ OMD Series (Open Mode Design) HIGH FREQUENCYQUAD HiFREQ Series
|
AUTOMOTIVEVJ.....31X RoHS Automotive MLCC MEDICAL / HI-RELVJ Hi-Rel Series MILITARYCDR-MIL-PRF-55681
|
VJ 3505 |