Industrial

Smoke Detector - NEW
application image

Vishay Components Used

  • IR emitter/detector
  • Power MOSFETs
  • Diodes
  • Capacitors
  • Inductors
  • Transient Protection Devices
  • ESD Protection Devices
  • Reverse Polarity Protection Devices
  • Precision Resistors
Smoke detector use smoke as an indicator of fire powered by battery. In the smoke chamber infrared emitter and detector sense smoke reflective. Detector only receive an infrared signal if there is smoke in the chamber and the signal from the emitter reflects on the smoke. If smoke is detected an acoustic alarm signal will be generated. Smoke detectors can also be linked to smart home via LAN or wireless. VISHAY's broad product line includes components for optical sensors, power supply (SMPS), input signal conditioning and communication functions.