|
| CRCW - .e3 | | R1, R2: thick film chip resistor, SMD | 1 Ω to 10 MΩ;
E24-, E96-series;
excellent stability | SMD
0201 to 2512 | |
| MCx | | R1, R2: thin film chip resistor, SMD | 1 Ω to 10 MΩ;
low tol.; low TC
excellent stability; | SMD
0402 to 0805 | |
| MMx | | R1, R2: thin film MELF resistor, SMD | 0.22 Ω to 10 MΩ;
low tol.; low TC; high P;
excellent stability; | SMD
0102 to 0207
MELF | |
| SMM0102 | | R1, R2: thin film MELF resistor, SMD | 10 Ω to 2.21 MΩ;
low tol.; low TC; high P;
excellent stability; | SMD
0102
micro MELF | |
| SMM0204 | | R1, R2: thin film MELF resistor, SMD | 0.22 Ω to 10 MΩ;
low tol.; low TC; high P;
excellent stability; | TH / Axial
0204 | |
| SMM0207 | | R1, R2: thin film MELF resistor, SMD | 0.16 Ω to 10 MΩ;
low tol.; low TC; high P;
excellent stability; | TH / Axial
0207 | |
| VR25 | | R1, R2: thin film resistor, leaded | R up to 22 MOhm
Voltage up to 1.6 kV
Pulse Load up to 7 kV | TH / Axial
2.5x6.5mm | EN/IEC |