19V Output - Output Rectifier
Low Voltage MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
SiR106DP | N-Channel 100V (D-S) MOSFET | Vdss= 100V; Rdson= 8mΩ;Id=66A | PowerPAK SO-8 |
Schottky Diode
| Product Name | Status | Description | Features | Package | Q-Level |
V10P12 | Surface Mount Trench MOS Barrier Schottky Rectifie | IF(AV)= 10A;VRRM= 120V VF=0.62V;Tj max.= 150 °C | TO-277A(SMPC) | ||
V20120C | Dual High-Voltage Trench MOS Barrier Schottky Rectifier | IF(AV)=2 x 10 A;VRRM=120 V VF=0.61 V;Tj max.=150 °C | TO-220AB | ||
V30120 | Dual High-Voltage Trench MOS Barrier Schottky Rectifier | IF(AV)=30 A;VRRM=120 V VF=0.7V;Tj max.=150 °C | TO-220AB TO-262AA | ||
V40120C | Dual High-Voltage Trench MOS Barrier Schottky Rectifier | IF(AV)=2 x 20 A;VRRM=120 V VF=0.630 V;Tj max.=150 °C | TO-220AB TO-262AA TO-263AB | ||
V8PM12-M3 | Surface Mount Trench MOS Barrier Schottky Rectifier | IF(AV)= 8A;VRRM= 120V VF=0.63V;Tj max.= 150 °C | TO-277A(SMPC) |