Automotive

HV Inverter for Electric Vehicles - NEW
application image

Vishay Components Used

  • Power MOSFETS
  • TVS
  • Switching Diodes and Rectifiers
  • Capacitors
  • Resistors
  • NTC and PTC Thermistors
  • Inductors/EMI Filters
The trend of electrification also changes the powertrain in electric vehicles. Therefore for battery electric vehicles (BEV) and plug-in hybrid vehicles (PHEV) there is the necessity for a high voltage power inverter to drive the electric motors. The inverter acts as the central control unit for the electric motors and enables the power transfer from the HV battery system to the wheels. With this new trend, a complete new application appears in the automotive segment. Based on different power and voltage levels the need on components has a far range. Vishay offers the whole range of components starting from HV components to be used in the power circuit to the 12V SMD components on the control boards.