Varistors
Vishay varistors provide a reliable and efficient way to protect against high voltage transients and surges. They have the capability to absorb higher transient energies and can suppress both positive and negative transients.
Showing 1 to 10 of 10 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | AC Operating Voltage Min. (VRMS) ▲▼ | AC Operating Voltage Max. (VRMS) ▲▼ | DC Operating Voltage Min. (VDC) ▲▼ | DC Operating Voltage Max. (VDC) ▲▼ | INRP 8/20 µs Max. (Ap) ▲▼ | Energy 10/1000 µs Max. (J) ▲▼ | Operating Temperature Min. (°C) ▲▼ | Operating Temperature Max. (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMD 0402 Multilayer Varistor | 4 | 14 | 5.6 | 18 | 20 | 0.05 | -55 | 125 | |
![]() Enlarge | SMD 0603 Multilayer Varistor | 4 | 25 | 5.6 | 30 | 30 | 0.1 | -55 | 125 | |
![]() Enlarge | SMD 0805 Multilayer Varistor | 4 | 25 | 5.6 | 30 | 40 | 0.1 | -55 | 125 | |
![]() Enlarge | SMD 1206 Multilayer Varistor | 4 | 45 | 5.6 | 65 | 200 | 1.1 | -55 | 85 | |
![]() Enlarge | SMD 1210 Multilayer Varistor | 4 | 35 | 5.6 | 45 | 400 | 2.2 | -55 | 85 | |
![]() Enlarge | SMD 1812 Multilayer Varistor | 14 | 30 | 18 | 38 | 800 | 4.2 | -55 | 85 | |
![]() Enlarge | SMD 2220 Multilayer Varistor | 4 | 60 | 5.6 | 85 | 1200 | 12 | -55 | 85 | |
![]() Enlarge | VDR Metal Oxide Varistors High Surge | 11 | 680 | 14 | 895 | 10 000 | 620 | -40 | 125 | |
![]() Enlarge | VDR Metal Oxide Varistors Standard | 14 | 680 | 18 | 895 | 6500 | 496 | -40 | 85 | |
![]() Enlarge | VDR Metal Oxide Varistors Ultra Surge High Operating Temperature 125 °C | 115 | 680 | 150 | 895 | 13 000 | 720 | -40 | 125 |