Power ICs - Current Limit, eFuse
Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Description ▲▼ | Vin Min. (V) ▲▼ | Vin Max. (V) ▲▼ | Package ▲▼ |
|---|---|---|---|---|
| 6 V to 28 V, 99 mΩ, programmable current limit and slew rate, auto retry on fault | 6 | 28 | DFN33-10L | |
| 6 V to 28 V, 56 mΩ, programmable current limit and slew rate, latch-off on fault | 6 | 28 | DFN33-10L | |
| 6 V to 28 V, 56 mΩ, programmable current limit and slew rate, auto-retry on fault | 6 | 28 | DFN33-10L | |
| 6 A, 33 mΩ, 2.8 V to 23 V, programmable OVP and current limit, latch-off on fault | 2.8 | 28 | DFN33-10L | |
| 6 A, 33 mΩ, 2.8 V to 23 V,programmable OVP and current limit, auto retry on fault | 2.8 | 28 | DFN33-10L | |
| 3.5 A, 78 mΩ, 2.8 V to 23 V, programmable OVP and current limit, active reverse blocking, latch-off on fault | 2.8 | 28 | DFN33-10L | |
| 3.5 A, 78 mΩ, 2.8 V to 23 V, programmable OVP and current limit, active reverse blocking, auto retry on fault | 2.8 | 28 | DFN33-10L |