January 2018
NEW PRODUCT
INFO (NPIs)
DESIGN
TOOLS
FAST
FACTS
WHITE PAPERS PUBLISHED
ARTICLES
ONLINE
LITERATURE
VIDEOS WHAT'S NEW ON
VISHAY.COM
PCNs TRADE
SHOWS
Feature Announcement
New Infographic Showcases Low On-Resistance of Vishay's Low Voltage TrenchFET® Power MOSFETs
Featured New Products (NPIs)
VO2223B, 1 A Integrated Power Phototriac Designed to Directly Drive Medium AC Loads Features High dv/dt of 600 V/µs, Eliminates the Need for External TRIACs and Snubber Networks Reducing Design Costs and Saving Board Space
NSR-HP Noise Suppressor Resistors Offer Increased Voltage Performance (to 45 kV) and Reliability with High Operating Temperatures to +200 °C for Automotive Ignition Systems
Ceramic/Quartz-Based UVC Emitting Diode (VLMU60CL..-280-125) Delivers Exceptionally Long Lifetime and Features Radiant Power to 3.8 mW at 20 mA and ± 62.5° Emission Angle
CRMA Series AEC-Q200 Qualified, Medium Voltage Thick Film Chip Resistors Offer Voltages to 1415 V for Automotive and Industrial Applications
T34 HI-TMP® Wet Tantalum Capacitors Offer High Temperature (+200 °C), High Vibration and Mechanical Shock Capabilities, and Long Life for Industrial and Oil Exploration Applications
Fast Facts
 
LTSpice Models for Vishay PTC Components
January 4, 2018 | Read More
White Papers
 
User Manual for the RAMK Rotational Absolute Magnetic Kit Encoder | Read More
Literature
 
BZD Series Zener Diodes in SMF (DO-219AB) Package with Surge Current Specification | Read More
AuSn Series - Thin Film Patterned Substrates with Deposited Gold/Tin Pads | Read More
RF FIlters - Custom RF Designs | Read More
Shunts, Current Shunts and Current-Sensing Resistors | Read More
Vishay Dale RF/High Frequency Products | Read More

Vishay Newsfeed emails are provided as a free subscription service. If you are registered on vishay.com, you can change the terms of your subscription from weekly to monthly or quarterly. Please go to http://www.vishay.com/account/your-account and log in or register. Once you have done that, you will be able to change the terms of your subscription.

If you have any questions about the Vishay Newsfeed, do not reply to this email. Instead, please contact us directly at media@vishay.com.

Please go to http://www.vishay.com/whatsnew/unsubscribe to remove yourself from our mailing list.