******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Model for Vishay diode 1N4148W-V ..... * T154D Chip (not T157D) * * VISHAY Semiconductor GmbH * Hartmut Harmel, 13 July 2006 * .SUBCKT 1N4148 1 2 .MODEL PN D ( + N=2.6 + IS=0.62E-9 + RS=1.07 + trs1=0.0016 + IKF=35.490E-3 + XTI=3 + CJO=0.453p + VJ=0.75 + M=.0331 + FC=0.5 + TT=4E-9 + BV=105 + TBV1=0.0005 + ISR=12e-9 + NR=2.04 + EG=1.2 + IBV=0.001 + KF=0 + AF=1 + IBV=1e-10) L1 1 3 1.0n L2 4 2 0.5n D1 3 4 PN .ENDS