********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Aug 29, 2016
*ECN S16-1680, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si7972DP D G S 
M1 3 GX S S NMOS W= 1564080u L= 0.30u 
M2 S GX S D PMOS W= 1564080u L= 0.13u 
R1 D 3 1.317e-02 4.291e-03 8.636e-06 
CGS GX S 8.102e-10 
CGD GX D 1.000e-13 
RG G GY 1m 
RTCV 100 S 1e6 -3.836e-04 -7.736e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 1564080u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.991e-05 NSUB = 1.355e+17 
+ KAPPA = 2.791e-01 NFS = 6.499e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 3.480e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 4.004e-08 TREF = 25 BV = 61 
+RS = 1.179e-02 N = 1.067e+00 IS = 2.599e-12 
+EG = 1.214e+00 XTI = 1.581e-02 TRS = 3.288e-03 
+CJO = 7.000e-10 VJ = 5.735e+00 M = 5.846e-01 ) 
.ENDS