*Nov 05, 2012
*ECN S12-2644, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4124DY D G S
M1  3  GX S S NMOS W=5648925u L=0.25u      
M2  S  GX S D PMOS W=5648925u L=0.13u     
RG  G  GX     0.75
R1  D  3      RTEMP 2.9E-3
CGS GX S      2600E-12
DBD S  D      DBD
**************************************************************** 
.MODEL  NMOS       NMOS ( LEVEL  = 3           TOX    = 5E-8
+ RS     = 3E-3           RD     = 0           NSUB   = 2.49E17  
+ KP     = 1.6E-5         UO     = 650             
+ VMAX   = 0              XJ     = 5E-7        KAPPA  = 8E-2
+ ETA    = 1E-4           TPG    = 1  
+ IS     = 0              LD     = 0            
+ CGSO   = 0              CGDO   = 0           CGBO   = 0 
+ TLEV   = 1              BEX    = -1.5        TCV    = 3.6E-3
+ NFS    = 0.8E12         DELTA  = 0.1)
*************************************************************** 
.MODEL  PMOS       PMOS ( LEVEL  = 3           TOX    = 5E-8
+NSUB    = 7E16           IS     = 0           TPG    = -1)   
**************************************************************** 
.MODEL DBD D (CJO=1100E-12 VJ=0.38 M=0.38
+FC=0.5 TT=1.52E-8 TREF=25 BV=41
+RS=3.272e-03 N=1.075 IS=9.611e-12 IK=1000  
+EG=1.125 XTI=3.765 TRS=2.699e-03)
**************************************************************** 
.MODEL RTEMP R (TC1=7E-3 TC2=5.5E-6)
**************************************************************** 
.ENDS