*September 08, 2008
*Doc. ID: 64143, ECN S-82081, Rev. A
*File Name: Si9926CDY_PS.txt and Si9926CDY_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits..SUBCKT Si9926CDY D G S
M1  3  GX S S NMOS W=1603960u L=0.25u        
M2  S  GX S D PMOS W=1603960u L=0.23u     
RG  G  GX     2.4
R1  D  3      RTEMP 5E-3
CGS GX S      700E-12
DBD S  D      DBD
******************************************************* 
.MODEL  NMOS     NMOS (LEVEL  = 3       TOX    = 3E-8
+ RS     = 7E-3        RD     = 0       NSUB   = 2.45E17  
+ KP     = 3E-5        UO     = 650             
+ VMAX   = 0           XJ     = 5E-7    KAPPA  = 2E-1
+ ETA    = 1E-4        TPG    = 1  
+ IS     = 0           LD     = 0            
+ CGSO   = 0           CGDO   = 0       CGBO   = 0 
+ NFS    = 0.8E12      DELTA  = 0.1)
********************************************************  
.MODEL  PMOS     PMOS (LEVEL  = 3       TOX    = 3E-8
+NSUB    = 6E16        IS     = 0       TPG    = -1)   
******************************************************** 
.MODEL DBD D (CJO=400E-12 VJ=0.38 M=0.32
+FC=0.5 TT=1E-8 T_MEASURED=25 BV=21
+RS=8.506e-04 N=1.18 IS=5.755e-11 IKF=1000  
+EG=1.094 XTI=1.364 TRS1=4.257e-08)
******************************************************** 
.MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6)
******************************************************** 
.ENDS 
