MENU

Power ICs - Slew Rate Control

Part number
Status
Description
Configuration
Slew Rate Time
(s)
Delay Time
(s)
Vin Min
(V)
Vin Max
(V)
RDS(on) @ Vin Min
(mΩ)
RDS(on) @ Vin Max
(mΩ)
Iq @ Vin Min
(A)
Iq @ Vin Max
(A)
Output Discharge
(Y/N)
Reverse Blocking
(Y/N)
Cont. Current
(A)
Package
Package Size (W,L,H)
(mm)
info
Obsolete 1.7V - 5.5V, 38mΩ, 3A Switch with Negative Vin tolerance and Output Discharge Single 2500 1350 1.7 5.5 38 38 35 110 Y Y 3 TDFN4 1.2 x 1.6 x 0.5
info
Not recommended 1.1V - 5V, 62mΩ, 2.5ms Rise Time Single 2500 1800 1.1 5.5 66 62 10.5 105 N Y 2.4 TDFN4 1.2 x 1.6 x 0.5
info
Not recommended 1.1V - 5V, 62mΩ, 2.5ms Rise Time, with Output Discharge Single 2500 1800 1.1 5.5 66 62 10.5 105 Y Y 2.4 TDFN4 1.2 x 1.6 x 0.5
info
Not Recommended 1.7V - 5.5V, 38mΩ, 3A Switch with Negative Vin tolerance Single 2500 1350 1.7 5.5 38 38 35 110 N Y 3 TDFN4 1.2 x 1.6 x 0.5
info
Active Ultra Compact, 2.3V - 5.5V, 6.5mΩ, Bi-Directional Switch, EN acive Low Single 1000 500 2.3 5.5 8 5.1 0.00001 0.000045 N Y 7 WCSP12 1.3 x 1.7 x 0.5
info
Active Ultra Compact, 2.3V - 5.5V, 6.5mΩ Bi-Directional Battery Switch Single 1000 500 2.3 5.5 8 5.1 0.00001 0.000045 N Y 7 WCSP12 1.3 x 1.7 x 0.5
info
Active 6.5 mΩ, Bi-Directional Battery Switch in Compact WCSP Single 1000 800 2.3 5.5 8 6.5 8.2 N Y 7 WCSP12 1.3 x 1.7 x 0.5
info
Active 6.5 mΩ, Bi-Directional Battery Switch in Compact WCSP Single 1000 800 2.3 5.5 8 56.5 .11 N Y 7 WCSP12 1.3 x 1.7 x 0.5
info
Active 1.1V - 5.5V, 42mΩ, 2.5ms TRISE, with Off State Reverse Blocking Single 2500 1800 1.1 5.5 45 42 10.5 105 N Y 3.5 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.1V - 5.5V, 42mΩ, 2.5ms TRISE, with Reverse Blocking and Output Discharge Single 2500 1800 1.1 5.5 45 42 10.5 105 Y Y 3.5 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.1V - 5V, 62mΩ, 150s Rise Time, with Output Discharge Single 150 140 1.1 5.5 62 65 6.7 71 Y Y 2.4 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.1V - 5V, 101mΩ, 150s Rise Time, with Output Discharge Single 150 140 1.1 5.5 105 101 6.7 71 Y Y 1.8 SC70-6 2.0 x 2.0 x 0.5
info
Active Dual switch 1.1V - 5.5V, 150s Rise Time, with Reversed EN Logic Dual 150 40 1.1 5.5 66 62 6.7 71 N Y 2.4 TDFN8 2.0 x 2.0 x 0.5
info
Active Dual switch, 1.1V - 5.5V, 150s Rise Time, with Output Discharge Dual 150 40 1.1 5.5 66 62 6.7 71 Y Y 2.4 TDFN8 2.0 x 2.0 x 0.5
info
Active Dual switch, 1.1V - 5.5V, 2.5ms Rise Time, with Output Discharge Dual 2500 2000 1.1 5.5 66 62 6.7 71 Y Y 2.4 TDFN8 2.0 x 2.0 x 0.5
info
Active 6V - 28V, 56mΩ, Programmable Current Limit and Slew Rate, Latch-off on fault Single Adjustable 0.6 6.0 28 56 58 139 172 N N 4.5 DFN33-10L 3.0 x 3.0 x 0.9
info
Active 6V - 28V, 56mΩ, Programmable Current Limit and Slew Rate, Auto retry on fault Single Adjustable 0.6 6.0 28 56 58 139 172 N N 4.5 DFN33-10L 3.0 x 3.0 x 0.9
info
Active 6V - 28V, 99mΩ, Programmable Current Limit and Slew Rate Single Adjustable 80 6.0 28 99 99 163 163 N N 4.5 DFN33-10L 3.0 x 3.0 x 0.9
info
Active 1.5V - 5.5V, 105mΩ, 1.0A, 50pA Iq ,Bi-Directional Load Switch Dual 140 20 1.5 5.5 350 105 0.000002 0.00004 N Y 1.4 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.5V - 5.5V, 147mΩ, 50pA Iq ,Bi-Directional Load Switch Dual 140 20 1.5 5.5 395 147 0.000002 0.00004 N Y 1.4 SC70-6 2.0 x 2.0 x 0.5
info
Active 0.9V - 2.5V, 55mΩ, with Fast Turn On/Off and Output Discharge Single 20 0.4 0.9 2.5 56 54 4 32 Y Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 0.9V - 2.5V, 55mΩ, with Fast Turn On/Off Single 20 0.4 0.9 2.5 56 54 4 32 N Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 0.9V - 2.5V, 55mΩ with Fast Turn On and 98s Turn Off Delay Single 20 0.4 0.9 2.5 56 54 4 32 N Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 0.8V - 2.5V, 28mΩ, 1.5ms Rise Time, with Output Discharge Single 1000 600 0.8 2.5 30 28 4 32 Y Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 0.8V - 2.5V, 28mΩ, 1.5ms Rise Time Single 1000 600 0.8 2.5 30 28 4 32 Y Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.5V - 5.5V, 20mΩ, with Reverse Blocking Single 3000 500 1.5 5.5 30 20 1.5 5.8 N Y 3 WCSP6 1.0 x 1.5 x 0.5
info
Active 1.5V - 5.5V, 20mΩ, with Output Discharge Single 3000 500 1.5 5.5 30 20 1.5 5.8 Y N 3 WCSP6 1.0 x 1.5 x 0.5
info
Active 1.2V - 5.5V, 52mΩ, 200s Rise Time, Bi-Directional switch Single 170 130 1.2 5.5 95 52 1.2 5.5 N Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.2V - 5.5V, 52mΩ, 200s Rise Time, with Output Discharge Single 170 130 1.2 5.5 95 52 1.2 5.5 Y Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.2V - 5.5V, 52mΩ, 7.5s Rise Time, Bi-Directional switch Single 7.5 - 1.2 5.5 95 52 1.2 5.5 N Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.2V - 5.5V, 50mΩ, Slew Rate Controlled Load Switch Single 170 130 1.2 5.5 95 50 6 N Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.2V - 5.5V, 50mΩ, Slew Rate Controlled Load Switch Single 170 130 1.2 5.5 95 50 6 Y Y 1.2 WCSP4 0.8 x 0.8 x 0.5
info
Active 1.2V - 5.5V, 46mΩ, 200s Rise Time, with Output Discharge Single 170 130 1.2 5.5 82 46 1.2 5.5 Y Y 1.2 uDFN4 1.1 x 1.1 x 0.5
info
Active 1.1V - 5.5V, 44mΩ, 2.5ms Rise Time, with Off State Reverse Blocking Single 2500 1800 1.1 5.5 47 44 10.5 180 N Y 3 TSOT23-6 3.0 x 2.9 x 1.0
info
Active 1.1V - 5.5V, 44mΩ, 2.5ms TRISE, with Reverse Blocking and Output Discharge Single 2500 1800 1.1 5.5 47 44 10.5 180 Y Y 3 TSOT23-6 3.0 x 2.9 x 1.0
info
Active 1.2V - 5.5V, 44mΩ, 1.6ms TRISE, with Reverse Blocking and Output Discharge Single 1600 400 1.2 5.5 47 44 10.5 180 Y Y 3 TSOT23-6 3.0 x 2.9 x 1.0
info
Active 1.8V - 5.5V, 105mΩ, 100s Rise Time, with 1.4V UVLO Single 100 20 1.8 5.5 230 105 1 2.5 Y N 1.2 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.8V - 5.5V, 105mΩ, 100s Rise Time, with 1.4V UVLO Single 100 20 1.8 5.5 230 105 1 2.5 Y N 1.2 SC75-6 0.75 x 1.6 x 0.5
info
Active 1.5V - 5.5V, 105mΩ, 100s Rise Time Single 100 20 1.5 5.5 350 105 0.00005 0.00005 Y N 1.2 TDFN4 1.2 x 1.6 x 0.5
info
Active 1.5V - 5.5V, 105mΩ, 100s Rise Time Single 100 20 1.5 5.5 350 105 0.00005 0.00005 Y N 1.2 SC75-6 0.75 x 1.6 x 0.5

RECOMMENDED FOR YOU

Recommended Downloads