MENU

Potentiometers

Potentiometers are variable resistors that are commonly used for all applications involving a reasonable number of cycles (few tens of thousands, manually actuated). Mounted behind the front panel for various equipment, they frequently feature buttons mounted on their shafts. Typical applications include: setting the light or the brightness of a screen, tuning the volume for an audio application, setting the speed on tool machining equipment, or various parameters for industrial remote controls.

Typical markets include:

  • Off-road: tractors, excavators, cranes
  • Avionic: overhead panels
  • Medical : syringe pumps
  • Industrial : various parameters to be set up on machines.

Key parameters defining a panel potentiometer:

  • Resistive element material: depending on the application could be cermet or conductive plastic
  • Overall dimensions, dependent on the available space for the application
  • Sealing level: dependent on customers’ constraints
  • Lifespan requested directly related to the application
  • Variation laws: a few are available (please refer to datasheets)
  • Admissible power: wide-range function of the potentiometer model
  • Other common options: detents (torque increase in determined position) / switches: rotary or push-push / multiple resistive modules (multi-gang potentiometers) / custom shafts and bushings / inner and outer shafts actuating different resistive modules

In summary Vishay offers a very versatile family of products with a wide range of potential options.

Series
Product Image
Description
Multiple Modules
Switch Module
Detent Module
Special Electrical Laws
Sealing Level
Lifespan
Datasheet
info
1/2" (12.7 mm) Conductive Plastic and Cermet Potentiometer Up to 3 modules Yes n/a A: linear, L: logarithmic, F: reverse logarithmic IP 64 50K cycles
Datasheet
info
1/2" (12.7 mm) Conductive Plastic and Cermet Potentiometers No n/a n/a A: linear, L: logarithmic IP 50 10K cycles
Datasheet
info
3/8" Square Panel Potentiometer Miniature - Cermet - Fully Sealed No n/a n/a No, only A: linear IP 67 10K cycles
Datasheet
info
Long Life Potentiometer - 500 000 Cycles Miniature - Cermet - Fully Sealed No n/a n/a No, only A: linear IP 67 500K cycles
Datasheet
info
Long Life Cermet Potentiometer 2 Million Cycles Up to 4 modules Yes Yes A: linear, L: logarithmic, F: reverse logarithmic and others see specifications IP 64 2M cycles
Datasheet
info
12.5 mm Modular Panel Potentiometer High Dielectric Strength Up to 7 modules Yes Yes A: linear, L: logarithmic, F: reverse logarithmic and others see specification IP 64 50K cycles
Datasheet
info
12.5 mm Modular Panel Potentiometer Cermet (P11S) or Conductive Plastic Elements (P11A) Up to 7 modules Yes Yes A: linear, L: logarithmic, F: reverse logarithmic and others see specification IP 64 50K cycles
Datasheet
info
Fully Sealed Container Cermet Potentiometer Professional Grade No n/a n/a A: linear, L: logarithmic, F: reverse logarithmic IP 67 25K cycles
Datasheet
info
Fully Sealed Container Cermet Potentiometer Professional Grade No n/a n/a A: linear, L: logarithmic, F: reverse logarithmic IP 67 25K cycles
Datasheet
info
Long Life Cermet Potentiometer up to 2 Million Cycles No n/a n/a A: linear, L: logarithmic, F: reverse logarithmic IP 67 1M cycles
Datasheet
info
Fully Sealed Container Cermet Potentiometers Submarine Applications No n/a n/a A: linear, L: logarithmic, F: reverse logarithmic IP 68 25K cycles
Datasheet
info
Knob Potentiometer No n/a n/a A: linear, L: logarithmic, F: reverse logarithmic IP 67 50K cycles
Datasheet
info
Knob Potentiometer with Switch No Yes Yes A: linear, L: logarithmic, F: reverse logarithmic IP 67 10K cycles (switch), 50K
Datasheet
info
Long Life Potentiometer - 2 Million Cycles, Heavy Duty - Cermet, Fully Sealed No n/a n/a A: linear, L: logarithmic, F: reverse logarithmic IP 67 2M cycles
Datasheet
info
9 mm Multi-Ganged Potentiometer Up to 7 modules n/a Yes A: linear, L: logarithmic, F: reverse logarithmic and others see specification IP 64 25K cycles
Datasheet
info
Fully Sealed Potentiometer Professional Grade No n/a Yes A: linear, L: logarithmic, F: reverse logarithmic IP 67 25K cycles
Datasheet
info
Power Panel 6 W Potentiometer No n/a n/a A: linear, L: logarithmic, F: reverse logarithmic IP 67 25K cycles
Datasheet
info
Industrial Potentiometer No n/a Yes A: linear, L: logarithmic, F: reverse logarithmic IP 67 25K cycle
Datasheet
info
Fully Sealed Potentiometer Cermet or Conductive Plastic No n/a n/a A: linear, L: logarithmic, F: reverse logarithmic IP 67 50K cycles