MENU

LCD/Plasma/Touch/LED Display - LCD Graphic

Vishay’s portfolio of monochrome LCD displays, graphic, includes models with 122 x 32, 128 x 64, 128 x 128, 128 x 64, 144 x 32, 160 x 32, 160 x 128, 160 x 160, 192 x 32, 192 x 64, 192 x 128, 202 x 32, 240 x 64, 240 x 128, and 320 x 240 dots. They are lead (Pb)-free and RoHS-compliant.

Displays - LCD, Plasma, Touch, LED - LCD Graphic
Series
Type
Display Format
Outline Dimensions (W x H mm)
Effective Viewing Area
(W x H mm)
Character
Size
(W x H mm)
Dot Size
(W x H mm)
Dot Pitch
(W x H mm)
Driving Method (Duty)
Built-In
Controller
Process Color
BL
STN Gray
STN Yellow
STN Blue
FSTN B & W
None
LED
EL
CCFL
Datasheet
info
Graphic 122 x 32 dots 84.0 x 44.0 60.0 x 18.0 N/a 0.40 x 0.45 0.44 x 0.49 1/32 Epson SED1520 (or equivalent) x x x x x x x
Datasheet
info
Graphic 122 x 32 dots 65.4 x 28.2 54.8 x 19.0 N/a 0.36 x 0.41 0.40 x 0.45 1/32 Epson SED1520 (or equivalent) x x x x
Datasheet
info
Graphic 122 x 32 dots 65.4 x 28.2 x 10.5 54.8 x 19.0 N/a 0.36 x 0.41 0.40 x 0.45 1/32 Epson SED1520 (or equivalent) x x x
Datasheet
info
Graphic 122 x 32 dots 59.0 x 29.3 52.0 x 15.0 N/a 0.345 x 0.345 0.375 x 0.375 1/32 Epson SED1520 (or equivalent) x x x x x x
Datasheet
info
Graphic 122 x 32 dots 80.0 x 36.0 60.0 x 18.0 N/a 0.40 x 0.45 0.44 x 0.49 1/32 Epson SED1520 (or equivalent) x x x x x x x
Datasheet
info
Graphic 122 x 32 dots 59.0 x 29.3 x 5.55 52.0 x 15.0 N/a 0.345 x 0.345 0.375 x 0.375 1/32 Epson SED1520 (or equivalent) x x x x
Datasheet
info
Graphic 122 x 32 dots 59.0 x 32.1 52.0 x 15.0 N/a 0.345 x 0.345 0.375 x 0.375 1/32 Epson SED1520 (or equivalent) x x x x x x
Datasheet
info
Graphic 122 x 32 dots 84.0 x 44.0 60.0 x 18.0 N/a 0.40 x 0.45 0.44 x 0.49 1/32 ST7920 x x x x x x x
Datasheet
info
Graphic 122 x 32 dots 59.0 x 29.3 x 5.5 52.0 x 15.0 N/a 0.345 x 0.345 0.375 x 0.375 1/32 ST7920 x x x x
Datasheet
info
Graphic 122 x 32 dots 59.0 x 29.3 x 5.5 52.0 x 15.0 N/a 0.345 x 0.345 0.375 x 0.375 1/32 ST7920 x x x x x x
Datasheet
info
Graphic 122 x 32 dots 77.8 x 27.2 60.0 x 18.0 N/a 0.40 x 0.45 0.44 x 0.49 1/32 Epson SED1520 (or equivalent) x x x x x x
Datasheet
info
Graphic 128 x 64 dots 93.0 x 70.0 72.0 x 40.0 N/a 0.48 x 0.48 0.52 x 0.52 1/64 Samsung KS 0107/KS 0108 (or equivalent) x x x x x x x
Datasheet
info
Graphic 128 x 64 dots 75.0 x 52.7 60.0 x 32.6 N/a 0.39 x 0.39 0.43 x 0.43 1/64 Samsung KS 0107/KS 0108 (or equivalent) x x x x x x x
Datasheet
info
Graphic 128 x 64 dots 78.0 x 70.0 x 14.3 62.0 x 44.0 N/a 0.42 x 0.58 0.44 x 0.60 1/64 Samsung KS 0107/KS 0108 (or equivalent) x x x x x x
Datasheet
info
Graphic 128 x 64 dots 78.0 x 70.0 x 14.3 62.0 x 44.0 N/a 0.42 x 0.58 0.44 x 0.60 1/64 RA6963 x x x x x x x
Datasheet
info
Graphic 128 x 64 dots and 4 icons 54.0 x 50.0 x 7.5 43.5 x 29.0 N/a 0.28 x 0.35 0.32 x 0.39 1/64 Samsung KS 0108 x x x x x
Datasheet
info
Graphic 128 x 64 dots 80.0 x 70.0 72.0 x 40.0 N/a 0.48 x 0.48 0.52 x 0.52 1/64 NT7108 or equivalent x x x x x x x
Datasheet
info
Graphic 128 x 64 dots 113.0 x 53.0 72.0 x 40.0 N/a 0.48 x 0.48 0.52 x 0.52 1/64 Samsung KS 0107/KS 0108 (or equivalent) x x x x x x x
Datasheet
info
Graphic 128 x 64 dots 95.5 x 50.2 72.0 x 40.0 N/a 0.48 x 0.48 0.52 x 0.52 1/64 Samsung KS 0107/KS 0108 (or equivalent) x x x x x x x
Datasheet
info
Graphic 128 x 128 dots 85.0 x 100.0 62.0 x 62.0 N/a 0.40 x 0.40 0.43 x 0.43 1/128 RA6963 x x x x x x x
Datasheet
info
Graphic 144 x 32 dots 85.0 x 36.0 66.0 x 16.0 N/a 0.38 x 0.38 0.42 x 0.42 1/32 ST7920 x x x x x x x
Datasheet
info
Graphic 144 x 32 dots 80.0 x 36.0 66.0 x 16.0 N/a 0.38 x 0.38 0.42 x 0.42 1/32 ST7920 x x x x x x x
Datasheet
info
Graphic 144 x 32 dots 85.0 x 30.0 x 13.2 66.0 x 16.0 N/a 0.38 x 0.38 0.42 x 0.42 1/32 (ST7920) x x x x x x x
Datasheet
info
Graphic 160 x 32 dots 85.2 x 55.0 74.0 x 22.0 N/a 0.40 x 0.56 0.44 x 0.61 1/32 Epson SED1520 (or equivalent) x x x x x x
Datasheet
info
Graphic 160 x 128 dots 129.0 x 102.0 101.0 x 82.0 N/a 0.56 x 0.56 0.60 x 0.60 1/128 RA6963 x x x x x x x x
Datasheet
info
Graphic 160 x 128 dots 115.0 x 112.0 101.0 x 82.0 N/a 0.56 x 0.56 0.60 x 0.60 1/128 Toshiba T6963C (or equivalent) x x x x x x x
Datasheet
info
Graphic 160 x 128 dots 129.0 x 102.0 101.0 x 82.0 N/a 0.54 x 0.54 0.58 x 0.58 1/128 RA6963 x x x x x x x x
Datasheet
info
Graphic 160 x 160 dots 89.2 x 85.0 62.0 x 62.0 N/a 0.34 x 0.34 0.38 x 0.38 1/160 None x x x x x x x
Datasheet
info
Graphic 202 x 32 dots 146.0 x 43.0 123.0 x 23.0 N/a 0.57 x 0.57 0.59 x 0.59 1/32 Avant (SBN1661G) or equivalent x x x x x x x
Datasheet
info
Graphic 240 x 64 dots 180.0 x 65.0 133.0 x 39.0 N/a 0.49 x 0.49 0.53 x 0.53 1/64 RA6963 x x x x x x x x
Datasheet
info
Graphic 240 x 64 dots 180.0 x 65.0 133.0 x 39.0 N/a 0.49 x 0.49 0.53 x 0.53 1/64 Toshiba T6963C (or equivalent) x x x x x x x x
Datasheet
info
Graphic 240 x 64 dots 180.0 x 65.0 132.6 x 39.0 N/a 0.48 x 0.48 0.53 x 0.53 1/64 RA6963 x x x x x x x x
Datasheet
info
Graphic 240 x 128 dots 170.0 x 103.5 132.0 x 76.0 N/a 0.47 x 0.47 0.50 x 0.50 1/128 Toshiba T6963C x x x x x x x x
Datasheet
info
Graphic 240 x 128 dots 144.0 x 104.0 114.0 x 64.0 N/a 0.40 x 0.40 0.45 x 0.45 1/128 Toshiba T6963C x x x x x x x x
Datasheet
info
Graphic 240 x 128 dots 144.0 x 104.0 114.0 x 64.0 N/a 0.43 x 0.43 0.45 x 0.45 1/128 Toshiba T6963C (or equivalent) x x x x x x x x
Datasheet
info
Graphic 320 x 240 dots 166.8 x 109.0 122.0 x 92.0 N/a 0.34 x 0.34 0.36 x 0.36 1/240 None x x x x x x x x
Datasheet
info
Graphic 320 x 240 dots 166.8 x 109.0 122.0 x 92.0 N/a 0.34 x 0.34 0.36 x 0.36 1/240 RA8835 and SRAM x x x x x x x x
Datasheet
info
Graphic 320 x 240 dots 166.8 x 109.0 122.0 x 92.0 N/a 0.34 x 0.34 0.36 x 0.36 1/240 Epson S1D13700 x x x x x x x x
Datasheet
info
Graphic 320 x 240 dots 148.02 x 120.24 120.14 x 92.14 N/a 0.34 x 0.34 0.36 x 0.36 1/240 RA8835 and SRAM
Datasheet
info
Graphic 320 x 240 dots 148.02 x 120.24 120.14 x 92.14 N/a 0.34 x 0.34 0.36 x 0.36 1/240 Epson S1D13700 x x x x x x x x